PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS

HPH Series UPS, Three Phase, 60/80/100/120 kW

Technical Specifications

Model
HPH-60K / HPH-80K / HPH-100K / HPH-120K
Power Rating
 
● HPH-60K
60 kVA / 60 kW
● HPH-80K
80 kVA / 80 kW
● HPH-100K
100 kVA / 100 kW
● HPH-120K
120 kVA / 120 kW
Parallel Configuration
Up to 4 Units
Input
 
Nominal Voltage
380/ 400/ 415 Vac, 3P4W+PE
Voltage Range
332~477 Vac (full load)
 
228~332 Vac (with derating from 63~100 % load)
Frequency
40~70 Hz
Total Harmonic Distortion (THDi)
< 3 %
Power Factor
> 0.99 (full load)
Short Circuit Withstand Rating
 
● HPH-60K
15 kA
● HPH-80/100/120K
22 kA
Output
 
Voltage
380/ 400/ 415 Vac, 3P4W+PE
Voltage Regulation
±1 %
Frequency
50/60 ± 0.05 Hz
Total Harmonic Distortion (THDv)
≤ 2 % (Linear Load)
Power Factor
1.0
Overload Capability
≤ 125 %: 10 mins
 
126~150 %: 1 min
 
> 150 %: 1 sec
Current Crest Ratio
3:1
Efficiency
 
Online Mode
> 96 %
ECO Modek
Up to 99 %
Battery
 
Battery Type
VRLA/ Lithium-ion
Nominal Voltage
±240 Vdc
Quantity
32~46 pcs(1)
Charge Current
 
● HPH-60K
10 A
● HPHH-80K
15 A
● HPH-100/120K
20 A
Max. Charger Current with Optional Charger Board
 
● HPH-60/80K
20 A
● HPH-100/120K
40 A
Communication Interface
 
Display
LCD Screen with LED Indicators
Port
Smart slot x1, Mini slot x1, Parallel port x2, RS-232 x1, Charger detection port x1, Input dry contact x2, Output dry contact x6, USB x1, REPO port x1, External battery temperature sensing port x2
Emergency Power Off
Yes
Physical
 
Dimensions (W x D x H)
 
● HPHH-60/80K
520 x 800 x 1175 mm
● HPH-100/120K
520 x 800 x 1760 mm
Net Weight
 
● HPH-60K
186.5 kg
● HPH-80K
191 kg
● HPH-100/120K
312 kg
Packing Dimensions (W x D x H)
 
● HPHH-60/80K
685 x 1003 x 1337 mm
● HPH-100/120K
720 x 994 x 1952 mm
Packing Weight
 
● HPH-60K
220.5 kg
● HPH-80K
225 kg
● HPH-100/120K
388 kg
Environment
 
Operating Temperature
0 to 45 ˚C(2)
Humidity
5~95 % (non-condensing)
Altitude
0~1,000 m (without derating)
Storage Temperature
-20 to +50 °C
Ingress Protection
IP20
Conformance
 
Safety
CE
EMC
IEC 62040-2
Performance
IEC 62040-3
Sustainability
RoHS, REACH
Features
 
Backfeed Protection
Standard
Cold Start Function
Standard
Synchronized Multiple Bus (SMB)
Standard
Advanced Power Walk-in for Generator
Option
Dual Input
Option
(1) 32~36 pcs require service setting and load derating
(2) 40~45 °C with load derating

All specifications are subject to change without prior notice.

Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Phone *
State/City
Country/Region *
Products you are interested in *
Message *
Subscribe Newsletter *
 

top