PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS

HPH Series UPS, Three Phase, 60/80/100/120 kW

Awards

Most Energy Efficient UPS
2014
NCN
HPH Series
Most Energy Efficient UPS
2014
SME Channel Connect Award
HPH Series
Product of the Year
2013
IT168 (Professional IT Field Website)

Delta HPH Series UPS
Silver Award at the China International Industry Fair
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Phone *
State/City
Country/Region *
Products you are interested in *
Message *
Subscribe Newsletter *
 

top