PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS

HPH Series UPS, Three Phase, 60/80/100/120 kW

Features

Best-in-Class Power Performance and Efficiency
Fully rated power (kVA=kW) for maximum power availability
Leading AC-AC efficiency up to 96 % saves energy costs
Low harmonic pollution (iTHD < 3 %) and high input power factor (> 0.99) reduce upstream investment costs
Assured Reliability
Wide input voltage range allows the UPS to operate in harsh electrical environments and extends battery life
DSP based technology enables reduction in the number of electronic components to lower failure rate
Redundant auxiliary power and static switch control circuit* design prevents single point of failure
* Applied for models HPH-100/120K
Watch-dog design of dual auxiliary power circuit to eliminate single-point failure to ensure reliability
Built-in manual bypass ensures continuous power to the load even if the UPS is under maintenance
Greater Flexibility
A wide choice of configurations, such as N+X redundancy, and hot stand-by
Adjustable charging current and battery voltage meet different battery configuration requirements
Flexible battery configuration optimizes battery investment
Superior Serviceability and Management
Swappable interior architecture and front access servicing enables quick and easy maintenance*
Multi-connectivity interface supports remote UPS monitoring and management
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Phone *
State/City
Country/Region *
Products you are interested in *
Message *
Subscribe Newsletter *
 

top