PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS
  • Delta UPS Ultron family
  • DPS Series UPS, Three Phase, 160–500 kVA, Scalable Up to 4000 kVA in Parallel

    Technical Specifications

    Model
    DPS-160K / DPS-200K / DPS-300K / DPS-400K / DPS-500K
    Power Rating
     
    ● DPS-160K
    160 kVA / 144 kW
    ● DPS-200K
    200 kVA / 180 kW
    ● DPS-300K
    300 kVA / 270 kW
    ● DPS-400K
    400 kVA / 360 kW
    ● DPS-500K
    500 kVA / 450 kW
    Input
     
    Nominal Voltage
    380/220, 400/230, 415/240 Vac (3 phase, 4-wire + G)
    Voltage Range
    324~477 Vac (full load), 242~324 Vac (70%~100% load)
    Current Harmonic Distortion
    < 3%*
    Power Factor
    > 0.99
    Frequency
    45~65 Hz
    Output
     
    Voltage
    380/220, 400/230, 415/240 Vac (3 phase, 4-wire + G)
    Output Power Factor
    0.9
    Voltage Harmonic Distortion
    ≤ 1.5% (linear load)
    Voltage Regulation
    ± 1% (static)
    Frequency
    50/60 Hz ± 0.05 Hz
    Overload Capability
    ≤ 125%: 10 minutes
     
    ≤ 150%: 1 minute
    Display
    Mimic LCD supports multi-language and LED indicators
    Communication Interfaces
     
    Standard
    RS232 x 1, Smart slot x 2, Output dry contact x 6, Input dry contact x 7, (Input dry contact (two sets), REPO x 1, External battery cabinet status detection x 1, External battery cabinet temperature detection x 4), Parallel port x 2, USB port x 1
    Conformance
     
    Safety & EMC
    CE,RCM
    Other Features
     
    Parallel Redundancy
    Up to 8 units
    Emergency Power Off
    Local and remote
    Event Log
    500 records
    Efficiency
     
    AC-AC
    Up to 96%
    ECO Mode
    Up to 99%
    Environment
     
    Operating Temperature
    0~40°C
    Relative Humidity
    0~95% (non-condensing)
    Audible Noise
     
    ● DPS-160K/200K
    < 70 dBA
    ● DPS-300K/400K
    < 73 dBA
    ● DPS-500K
    < 76 dBA
    IP Protection
    IP20
    Physical
     
    Dimensions (W x D x H)
     
    ● DPS-160K/200K
    850 x 865 x 1950 mm
    ● DPS-300K/400K/500K
    1600 x 865 x 1950 mm
    Weight
     
    ● DPS-160K/200K
    697 kg
    ● DPS-300K/400K
    1200 kg
    ● DPS-500K
    1220 kg
    * When input harmonic distortion is less than 1%.

    All specifications are subject to change without prior notice.

    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Phone *
    State/City
    Country/Region *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top