PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS
  • Delta UPS Ultron family
  • DPS Series UPS, Three Phase, 160–500 kVA, Scalable Up to 4000 kVA in Parallel

    Features

    High Reliability

    N+X redundancy or hot-standby configuration increases system reliability

    Wide input voltage range (DPS 160~500kVA : -40% ~ +20%) allows the UPS to work in harsh electrical environments

    Field programmable sequential start-up reduces the impact on the generator

    Intelligent fan speed control and redundant fan design prevent UPS from overheating and increase system reliability

    N+X redundancy or hot-standby configuration increases system reliability

     

    Reduced Total Cost of Ownership

    High AC-AC efficiency even at light load levels reduces energy loss and saves operating costs

    High input power factor (> 0.99) and low input harmonic distortion (iTHD < 3%) eliminate the need to over

    High AC-AC efficiency even at light load levels reduces energy loss and saves operating costs

     

    High Flexibility

    Delta Ultron DPS series UPS are available in full power ratings ranging from 160kVA to 500kVA in a single unit to fit each specific application requirement.

    There are three different cabinets of Ultron DPS series UPS with optimized footprint. Customers can save valuable space from the leading power density and compact design. Light weight also reduces transportation and installation costs.

    Parallel expansion of Ultron DPS series UPS up to 4000kVA without extra hardware allows quick capacity upgrade to meet business growth.

    Parallel expansion of Ultron DPS series UPS up to 3200kVA

    Common batttery configuration of Ultron DPS in parallel mode can support customers to:

    Significantly save installation space and rent expenses

    Reduce additional investment on batteries

    Make UPS expansions easier without addi tional battery investment

    Save the costs of possible floor loading enhancement

    Common batttery configuration of Ultron DPS in parallel mode can support customers

    Easy Maintenance

    Hot-swappable fans reduce maintenance lead time (applicable for models 160~500kVA)

    Built-in manual bypass allows “zero downtime” to ensure system availability during service maintenance

    Main I/P and O/P switches detection provide quick diagnosis when faults occur

    Hot-swappable Fan

     

    Intelligent Battery Management

    Delta intelligent battery management system can sustain battery lifespan and the capacity of battery backed up through the functions of :

    Battery temperature monitoring & compensation

    Battery remaining capacity displayed in percentage

    Over charge/discharge protection

    Boost/float stage charge

    Auto/manual battery test

    38~42 battery units in one battery cabinet optimizes investment (applicable for models 160~500kVA)

     

    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Phone *
    State/City
    Country/Region *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top