PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS
  • Delta UPS Ultron family
  • DPS Series UPS, Three Phase, 160–500 kVA, Scalable Up to 4000 kVA in Parallel

    Awards

    The Most Energy Efficient UPS
    2014
    Softdisk magazine
    DPS Series
    China industrial innovative product award - Delta DPS High Performance UPS
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Phone *
    State/City
    Country/Region *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top