匯流排系統 - BR 系列, 250-1600 A

技術規格

Busway
 
Rating
250/ 400/ 600/ 800/ 1000/ 1250/ 1600/ 2000 A
Rated voltage
1000 V
Frequency
50/60 Hz
Conductor
Copper purity: 99.9%, conductivity: 99.9% IACS
 
Aluminum purity: 98.8%, conductivity: 56.0% IACS
Conductor plating
Tin plating (Std)
Insulation material
Epoxy cast resin
Insulation class
Class F (155℃)
Enclosure/ housing
Epoxy/ Aluminum
Fire protection
UL94 V0
Ingress protection rating
IP20, IP55 (optional)
Mechanical Impact
IK10
Earthquake test
0.8 g [magnitude >7], Zone 4
Plug-in Unit
 
Contact design
Plug-in type
Type
Rv: mounted to busway section vertically
 
Rh: mounted to busway section horizontally
Configuration
Plug-in unit w/ MCB/ELCB/RCBO
 
Plug-in unit w/ MCB/RCB + Socket-outlets
 
Plug-in unit w/ MCB/RCBO + Power Meter
 
Plug-in unit w/ MCB + Over Temperature Detect System
Max. Rating
400 A
MCCB brands
ABB(Std.), Mitsubishi, Fuji, GE, Schneider or Customer specified
Ingress protection rating
IP20, IP42/55 (optional)
Panel coating
Powder coated paint
Color
RAL 9011/ RAL9003
General Data
 
Standards
IEC61439, IEC60529, IEC60331, IEC60332
 
CNS14286, CNS12514, CNS14165, CNS11073
 
UL857
Ambient temperature
-20℃ /+50℃ avg. 35℃
Altitude
Below 2000 m from sea level
匯流排

Busway System - BR Series

 
Model
BRC02
Rated current
250 A
Impedance values*
Resistance R20: 213.0 μΩ/m
 
Resistance R80: 263.2 μΩ/m
 
Resistance X50: 138.1 μΩ/m
 
Impedance Z50: 297.2 μΩ/m
 
Resistance X60: 165.7 μΩ/m
 
Impedance Z60: 311.0 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 50 mm²
 
N (100%): 50 mm²
 
G (Internal): 50 mm²
Dimensions (W x H)
117 x 58 mm
Weight
12 kg/m
Model
BRC04
Rated current
400 A
Impedance values*
Resistance R20: 178.0 μΩ/m
 
Resistance R80: 220.0 μΩ/m
 
Resistance X50: 129.5 μΩ/m
 
Impedance Z50: 255.3 μΩ/m
 
Resistance X60: 155.4 μΩ/m
 
Impedance Z60: 269.3 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 72.5 mm²
 
N (100%): 72.5 mm²
 
G (Internal): 72.5 mm²
Dimensions (W x H)
117 x 58 mm
Weight
13 kg/m
Model
BRC06
Rated current
600 A
Impedance values*
Resistance R20: 117.8 μΩ/m
 
Resistance R80: 145.6 μΩ/m
 
Resistance X50: 87.8 μΩ/m
 
Impedance Z50: 170.0 μΩ/m
 
Resistance X60: 105.3 μΩ/m
 
Impedance Z60: 179.7 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 145 mm²
 
N (100%): 145 mm²
 
G (Internal): 72.5 mm²
Dimensions (W x H)
117 x 58 mm
Weight
15 kg/m
Model
BRC08
Rated current
800 A
Impedance values*
Resistance R20: 74.6 μΩ/m
 
Resistance R80: 92.2 μΩ/m
 
Resistance X50: 67.8 μΩ/m
 
Impedance Z50: 114.4 μΩ/m
 
Resistance X60: 81.3 μΩ/m
 
Impedance Z60: 122.9 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 232 mm²
 
N (100%): 232 mm²
 
G (Internal): 116 mm²
Dimensions (W x H)
117 x 73 mm
Weight
23 kg/m
Model
BRC10
Rated current
1000 A
Impedance values*
Resistance R20: 55.8 μΩ/m
 
Resistance R80: 69.0 μΩ/m
 
Resistance X50: 49.8 μΩ/m
 
Impedance Z50: 85.1 μΩ/m
 
Resistance X60: 59.8 μΩ/m
 
Impedance Z60: 91.3 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 307.4 mm²
 
N (100%): 307.4 mm²
 
G (Internal): 153.7 mm²
Dimensions (W x H)
117 x 86 mm
Weight
32 kg/m
Model
BRC12
Rated current
1250 A
Impedance values*
Resistance R20: 37.2 μΩ/m
 
Resistance R80: 46.0 μΩ/m
 
Resistance X50: 38.5 μΩ/m
 
Impedance Z50: 60.0 μΩ/m
 
Resistance X60: 46.2 μΩ/m
 
Impedance Z60: 65.2 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 464 mm²
 
N (100%): 464 mm²
 
G (Internal): 232 mm²
Dimensions (W x H)
117 x 113 mm
Weight
46 kg/m
Model
BRC16
Rated current
1600 A
Impedance values*
Resistance R20: 24.6 μΩ/m
 
Resistance R80: 30.4 μΩ/m
 
Resistance X50: 25.5 μΩ/m
 
Impedance Z50: 39.7 μΩ/m
 
Resistance X60: 30.6 μΩ/m
 
Impedance Z60: 43.1 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 696 mm²
 
N (100%): 696 mm²
 
G (Internal): 348 mm²
Dimensions (W x H)
117 x 153 mm
Weight
59 kg/m
Model
BRC20
Rated current
2000 A
Impedance values*
Resistance R20: 18.8 μΩ/m
 
Resistance R80: 23.2 μΩ/m
 
Resistance X50: 20.1 μΩ/m
 
Impedance Z50: 30.7 μΩ/m
 
Resistance X60: 24.1 μΩ/m
 
Impedance Z60: 33.5 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 928 mm²
 
N (100%): 928 mm²
 
G (Internal): 464 mm²
Dimensions (W x H)
117 x 193 mm
Weight
65 kg/m
 
Model
BRA02
Rated current
250 A
Impedance values*
Resistance R20: 312.0 μΩ/m
 
Resistance R80: 385.6 μΩ/m
 
Resistance X50: 150.0 μΩ/m
 
Impedance Z50: 413.7 μΩ/m
 
Resistance X60: 180.0 μΩ/m
 
Impedance Z60: 425.5 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 100 mm²
 
N (100%): 100 mm²
 
G (Internal): 50 mm²
Dimensions (W x H)
117 x 58 mm
Weight
11 kg/m
Model
BRA04
Rated current
400 A
Impedance values*
Resistance R20: 213.0 μΩ/m
 
Resistance R80: 263.2 μΩ/m
 
Resistance X50: 138.1 μΩ/m
 
Impedance Z50: 297.2 μΩ/m
 
Resistance X60: 165.7 μΩ/m
 
Impedance Z60: 311.0 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 145 mm²
 
N (100%): 145 mm²
 
G (Internal): 72.5 mm²
Dimensions (W x H)
117 x 58 mm
Weight
12 kg/m
Model
BRA06
Rated current
600 A
Impedance values*
Resistance R20: 122.0 μΩ/m
 
Resistance R80: 150.8 μΩ/m
 
Resistance X50: 100.0 μΩ/m
 
Impedance Z50: 180.9 μΩ/m
 
Resistance X60: 120.0 μΩ/m
 
Impedance Z60: 192.7 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 232 mm²
 
N (100%): 232 mm²
 
G (Internal): 116 mm²
Dimensions (W x H)
117 x 73 mm
Weight
14 kg/m
Model
BRA08
Rated current
800 A
Impedance values*
Resistance R20: 93.5 μΩ/m
 
Resistance R80: 115.5 μΩ/m
 
Resistance X50: 59.8 μΩ/m
 
Impedance Z50: 130.1 μΩ/m
 
Resistance X60: 71.7 μΩ/m
 
Impedance Z60: 136.0 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 307.4 mm²
 
N (100%): 307.4 mm²
 
G (Internal): 153.7 mm²
Dimensions (W x H)
117 x 86 mm
Weight
21 kg/m
Model
BRA10
Rated current
1000 A
Impedance values*
Resistance R20: 62.6 μΩ/m
 
Resistance R80: 77.4 μΩ/m
 
Resistance X50: 46.7 μΩ/m
 
Impedance Z50: 90.3 μΩ/m
 
Resistance X60: 56.0 μΩ/m
 
Impedance Z60: 95.5 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 464 mm²
 
N (100%): 464 mm²
 
G (Internal): 232 mm²
Dimensions (W x H)
117 x 113 mm
Weight
30 kg/m
Model
BRA12
Rated current
1250 A
Impedance values*
Resistance R20: 49.7 μΩ/m
 
Resistance R80: 61.4 μΩ/m
 
Resistance X50: 40.8 μΩ/m
 
Impedance Z50: 73.8 μΩ/m
 
Resistance X60: 49.0 μΩ/m
 
Impedance Z60: 78.6 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 580 mm²
 
N (100%): 580 mm²
 
G (Internal): 290 mm²
Dimensions (W x H)
117 x 133 mm
Weight
42 kg/m
Model
BRA16
Rated current
1600 A
Impedance values*
Resistance R20: 41.8 μΩ/m
 
Resistance R80: 51.7 μΩ/m
 
Resistance X50: 32.7 μΩ/m
 
Impedance Z50: 61.1 μΩ/m
 
Resistance X60: 39.2 μΩ/m
 
Impedance Z60: 64.8 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 928 mm²
 
N (100%): 928 mm²
 
G (Internal): 464 mm²
Dimensions (W x H)
117 x 193 mm
Weight
55 kg/m
Model
BRA20
Rated current
2000 A
Impedance values*
Resistance R20: 25.4 μΩ/m
 
Resistance R80: 31.4 μΩ/m
 
Resistance X50: 19.0 μΩ/m
 
Impedance Z50: 36.7 μΩ/m
 
Resistance X60: 22.8 μΩ/m
 
Impedance Z60: 38.8 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 1160 mm²
 
N (100%): 1160 mm²
 
G (Internal): 580 mm²
Dimensions (W x H)
117 x 233 mm
Weight
59 kg/m
* Impedance values are for busway operating at 20/85℃ temperature.
 
插入單元 / Plug-in Unit (Rv 系列)

Plug-in Unit  (Rv Series)

Rating
16 A
Model
Rv-A3P16
Dimensions (H x D x W)
275 x 165 x 100 mm
IP Rating
IP42
Weight
3 kg
Rating
32 A
Model
Rv-A3P32
Dimensions (H x D x W)
275 x 165 x 100 mm
IP Rating
IP42
Weight
3 kg
Rating
63 A
Model
Rv-A3P63
Dimensions (H x D x W)
275 x 165 x 100 mm
IP Rating
IP42
Weight
3 kg
Rating
125 A
Model
Rv-A3P125
Dimensions (H x D x W)
275 x 165 x 200 mm
IP Rating
IP42
Weight
12 kg
Rating
250 A
Model
Rv-A3P250
Dimensions (H x D x W)
275 x 165 x 300 mm
IP Rating
IP42
Weight
20 kg
Rating
400 A
Model
Rv-A3P400
Dimensions (H x D x W)
275 x 165 x 300 mm
IP Rating
IP42
Weight
26 kg
插入單元 / Plug-in Unit (Rh 系列)

Plug-in Unit  (Rh Series)

Rating
16 A
Model
Rh-A3P16
Dimensions (H x D x W)
250 x 185 x 100 mm
IP Rating
IP42
Weight
3 kg
Rating
32 A
Model
Rh-A3P32
Dimensions (H x D x W)
250 x 185 x 100 mm
IP Rating
IP42
Weight
3 kg
Rating
63 A
Model
Rh-A3P63
Dimensions (H x D x W)
250 x 185 x 100 mm
IP Rating
IP42
Weight
3 kg
Rating
125 A
Model
Rh-A3P125
Dimensions (H x D x W)
250 x 185 x 200 mm
IP Rating
IP42
Weight
12 kg
Rating
250 A
Model
Rh-A3P250
Dimensions (H x D x W)
250 x 185 x 300 mm
IP Rating
IP42
Weight
20 kg
Rating
400 A
Model
Rh-A3P400
Dimensions (H x D x W)
250 x 185 x 300 mm
IP Rating
IP42
Weight
26 kg
末端接線箱

Busway System - BR-series - End Feed Box

Rating
250 A
Model
ECM-250 MCCB / ECT-250 Terminal
Dimensions (W x H x D)
ECM-250 MCCB: 480 x 300 x 240 mm
 
ECT-250 Terminal: 430 x 300 x 160 mm
IP Rating
IP42
Weight
ECM-250 MCCB: 17 kg
 
ECT-250 Terminal: 15 kg
Rating
400 A
Model
ECM-400 MCCB / ECT-400 Terminal
Dimensions (W x H x D)
ECM-400 MCCB: 480 x 300 x 240 mm
 
ECT-400 Terminal: 430 x 300 x 160 mm
IP Rating
IP42
Weight
ECM-400 MCCB: 19 kg
 
ECT-400 Terminal: 15 kg
Rating
630 A
Model
ECM-630 MCCB / ECT-630 Terminal
Dimensions (W x H x D)
ECM-630 MCCB: 480 x 300 x 240 mm
 
ECT-630 Terminal: 430 x 300 x 160 mm
IP Rating
IP42
Weight
ECM-630 MCCB: 20 kg
 
ECT-630 Terminal: 17 kg
Rating
800 A
Model
BRC086EB Terminal
Dimensions (W x H x D)
500 x 650 x 220 mm
IP Rating
IP42
Weight
35 kg
Rating
1000 A
Model
BRC106EB Terminal
Dimensions (W x H x D)
500 x 650 x 233 mm
IP Rating
IP42
Weight
38 kg
Rating
1250 A
Model
BRC126EB Terminal
Dimensions (W x H x D)
500 x 650 x 260 mm
IP Rating
IP42
Weight
45 kg
Rating
1600 A
Model
BRC166EB Terminal
Dimensions (W x H x D)
500 x 650 x 300 mm
IP Rating
IP42
Weight
55 kg
Rating
2000 A
Model
BRC206EB Terminal
Dimensions (W x H x D)
500 x 650 x 340 mm
IP Rating
IP42
Weight
65 kg
詢價聯繫
*
*
公司名稱 *
職稱 *
電子信箱 *
電話 *
縣市
國家/地區 *
產品線 *
訊息 *
訂閱電子報 *
 

top