PRODUCT LIST

  • Delta Amplon Family new N 6/10kVA UPS - Beyond Imagination
  • N Series UPS, Single Phase, 6/10 kVA

    Technical Specifications

    Model
    N-6K / N-10K
    Power Rating
     
    ● N-6K
    6 kVA / 6 KW
    ● N-10K
    10 kVA / 10 KW
    Input
     
    Nominal Voltage
    200/208/220/230/240 Vac
    Voltage range
    200/208 (de-rating to 90%) : 100~280 Vac *
     
    220/230/240 : 100~280 Vac **
    Frequency
    40~70 Hz
    Power Factor
    > 0.99 (full load)
    Current Harmonic Distortion
    < 3%
    Output
     
    Power Factor
    1
    Nominal Voltage
    200/208/220/230/240 Vac
    Frequency
    50/60 ± 0.05 Hz
    Voltage Harmonic Distortion
    < 2% (linear load)
    Overload capability
    < 105%: continuous
     
    105~125%: 2 minutes
     
    125~150%: 30 seconds
    Crest factor
    3:1
    Efficiency
     
    AC-AC
    Up to 95%
    ECO mode
    Up to 98%
    Battery
     
    Voltage
    192-264 Vdc adjustable
    Charge current
    1.5-8 A selectable
    Audible Noise
    < 50 dBA
    Display
    LED indicators and LCD display
    Communication Interfaces
    REPOx1, RS-232 Port x1, USB Port x1, Parallel Port x2, Mini Slot x1
    Physical
     
    Dimensions (W x D x H)
    190 x 390 x 325 mm
    Weight
     
    ● N-6K
    10.1 kg
    ● N-10K
    12.7 kg
    Environment
     
    Operating Altitude
    1000 meters (without de-rating)
    Operating Temperature
    0~40℃ (at 100% load)
     
    45~55℃ (de-rating to 80%)
    Storage Temperature
    -15~50℃
    Relative Humidity
    5~95% (non-condensing)
    * Linear de-rating between 40~90% load at 100~175 Vac.
    ** Linear de-rating between 40~100% load at 100~194 Vac.

    All specifications are subject to change without prior notice.

    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Phone *
    State / City
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top