PRODUCT LIST
N Series UPS, Single Phase, 6/10 kVA
Features
The Most Compact Design and Best TCO
The smallest dimensions in its class saves significant space for more critical equipment.
A pioneer in unity power factor (kVA=kW) to maximize power availability.
The highest AC-AC efficiency up to 95% and efficiency of 98% in ECO mode for exceptional energy cost savings.
Automatic speed regulation function with multi-stage fan speed control maximizes system efficiency, significantly reduces audible noise, and prolongs the service life of the fans.
High Availability
True online double-conversion topology and zero transfer time to battery ensure high reliability.
Parallel configuration for expansion and N+X redundancy up to 4 units.
Advanced DSP (Digital Signal Processor) controller for fast computation capabilities and a simplified control circuit for enhanced stability.
Generator compatibility ensures continuous and reliable power.
Intelligent Management
Excellent local communications through user-friendly LCD display and LED indicators.
Intelligent battery management maximizes battery performance and extends battery life.
Various types of communication interfaces enhance monitoring and manageability.
Request A Quote |