INX Series UPS, Single Phase, 1/2/3 kVA
Technical Specifications
Standard Runtime Models & Extended Runtime Models (6 A)
Model
INX-1K / INX-2K / INX-3K
Power Rating
● INX-1K
1 kVA / 0.8 kW
● INX-2K
2 kVA / 1.6 kW
● INX-3K
3 kVA / 2.4 kW
Input
Nominal Voltage
230 Vac
Voltage range
110~300 Vac*
Frequency
40~70 Hz
Power Factor
> 0.99 @ nominal voltage (input voltage)
Output
Power Facto
0.8
Voltage
200**/208**/220/230/240 Vac
Voltage Regulation
± 1% (Battery mode)
Frequency
47~53 Hz or 57~63 Hz (Synchronized Range)
Voltage Harmonic Distortion
≤ 3% (linear load)
≤ 6% (non-linear load)
Overload Capability
< 105%: Continuous
105~110%: 10 minutes
110~130%: 1 minute
> 130%: 3 seconds
Crest Factor
3:1
Receptacle
Standard Runtime Model
● INX-1K
India socket x 3
● INX-2K
India socket x 4
● INX-3K
India socket x 4 + Terminal block x 1
Extended Runtime Model (6 A)
● INX-1K
India socket x 2
● INX-2K/3K
India socket x 2 + Terminal block x 1
Efficiency
Online Mode
● INX-1K
88%
● INX-2K
89%
● INX-3K
90%
Battery Voltage
Standard Runtime Model
● INX-1K
24 Vdc
● INX-2K
48 Vdc
● INX-3K
72 Vdc
Extended Runtime Model (6 A)
● INX-1K
36 Vdc
● INX-2K/3K
72 Vdc
Charger Current
Standard Runtime Model
1 A
Extended Runtime Model (6 A)
1/2/4/6 A
Audible Noise
<50 dB @ 1 meter
Display
LCD
Communication Interfaces
Mini Slot x 1, RS-232 Port x 1, USB Port x 1
Dimensions (W x D x H)
Standard Runtime Model
● INX-1K
282 x 145 x 220 mm
● INX-2K
504 x 145 x 220 mm
● INX-3K
421 x 190 x 318 mm
Extended Runtime Model (6 A)
● INX-1K
282 x 145 x 220 mm
● INX-2K
397 x 145 x 220 mm
● INX-3K
397 x 145 x 220 mm
Weight
Standard Runtime Model
● INX-1K
9 kg
● INX-2K
16.5 kg
● INX-3K
25 kg
Extended Runtime Model (6 A)
● INX-1K
4.4 kg
● INX-2K
7.3 kg
● INX-3K
7.8 kg
Environment
Operating Temperature
0~40°C
Relative Humidity
20~90% (non-condensing)
* At 110~160 Vac, linear de-rating between 60~100% load is required.
** De-rate capacity to 80% when the output voltage is adjusted to 200 Vac or 208 Vac.
Please refer to the rating label for the safety rating.
** De-rate capacity to 80% when the output voltage is adjusted to 200 Vac or 208 Vac.
Please refer to the rating label for the safety rating.
All specifications are subject to change without prior notice.
Extended Runtime Models (16 A)
Model
INX-1K / INX-2K / INX-3K
Power Rating
● INX-1K
1 kVA / 0.9 kW
● INX-2K
2 kVA / 1.8 kW
● INX-3K
3 kVA / 2.7 kW
Input
Nominal Voltage
230 Vac
Voltage range
110~300 Vac*
Frequency
40~70 Hz
Power Factor
> 0.99 @ nominal voltage (input voltage)
Output
Power Factor
0.9
Voltage
200**/208**/220/230/240 Vac
Voltage Regulation
± 1% (Battery mode)
Frequency
47~53 Hz or 57~63 Hz (Synchronized Range)
Voltage Harmonic Distortion
≤ 2% (linear load)
≤ 4% (non-linear load)
Overload Capability
100~110%: continuous
110~130%: 2 minutes
130~140%: 30 seconds
> 140%: 1.5 seconds
Crest Factor
3:1
Receptacle
● INX-1K/2K
Indian socket x 3
● INX-3K
Indian socket x 4
Efficiency
Online Mode
● INX-1K
89%
● INX-2K
90%
● INX-3K
91%
Battery Voltage
● INX-1K
36 Vdc
● INX-2K/3K
72 Vdc
Charge Current
1/2/4/6/8/10/12/14/16 A (adjustable via LCD display)
Audible Noise
< 50 dB @ 1 meter
Display
LCD
Communication Interfaces
Mini Slot x 1, RS-232 Port x 1, USB Port x 1, EPO x 1
Dimensions (W x D x H)
● INX-1K
397 x 145 x 220 mm
● INX-2K
397 x 145 x 220 mm
● INX-3K
421 x 190 x 318 mm
Weight
● INX-1K
5.5 kg
● INX-2K
6.4 kg
● INX-3K
13.1 kg
Environment
Operating Temperature
0~40°C
Relative Humidity
20~95% (non-condensing)
* At 110~160 Vac, linear de-rating between 60~100% load is required.
** De-rate capacity to 80% when the output voltage is adjusted to 200 Vac or 208 Vac.
Please refer to the rating label for the safety rating.
** De-rate capacity to 80% when the output voltage is adjusted to 200 Vac or 208 Vac.
Please refer to the rating label for the safety rating.
All specifications are subject to change without prior notice.
Request A Quote |