• Delta INX Series, Single Phase UPS, 1/2/3 kVA - The Best Total Cost of Ownership forSmall-Load Applications
  • INX Series UPS, Single Phase, 1/2/3 kVA

    Features

    Availability
    True online double-conversion topology and zero transfer time to battery ensure high reliability
    High input power factor corrector (> 0.99) for controlled sine wave AC output
    Cold-start capability with temporary battery power when the utility power is out
    Automatic bypass to transfer the load on mains in case of overload & internal fault
    Battery deep discharge protection
    Flexibility
    Excellent local communications through user friendly LCD display
    Intelligent management software connectivity via RS232, mini slot or USB port
    Three multi-functional buttons for the operation and selection of parameters
    Low Total Cost of Ownership
    Protection against over voltage; charger working even when the input switch is in off position
    ECO mode to provide energy cost savings
    Wide input voltage range to reduce the chance of using the battery and to extend battery life
    Intelligent battery management sustaining battery life and performance
    Fan speed control by load level and room temperature to optimize performance
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Phone *
    State/City
    Country/Region *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top