INX Series UPS, Single Phase, 1/2/3 kVA (CE Certification)
Technical Specifications
Standard & Extended Runtime Models (6 A)
Model
INX-1K / INX-2K / INX-3K
Topology
Online double-conversion
Power Rating
- Standard Runtime Model
● INX-1K
1 kVA / 0.9 kW
● INX-2K
2 kVA / 1.8 kW
● INX-3K
3 kVA / 2.7 kW
- Extended Runtime Model
● INX-1K
1 kVA / 0.8 kW
● INX-2K
2 kVA / 1.6 kW
● INX-3K
3 kVA / 2.4 kW
Input
Nominal Voltage
230 Vac, 1 phase 2 Wire (1PH+PE)
Voltage Range Model
- Standard Runtime Model
180~285 Vac (full load), 120~180 Vac (with derating to 60~100 %)
- Extended Runtime Model
160~285 Vac (full load)
Frequency
40~70 ± 0.5 Hz
Power Factor
> 0.99 (full load)
Plug Type
Plug 16 A India
Output
Nominal Voltage
200, 208(1), 220, 230, 240 Vac
Voltage Regulation
±1 %
Frequency
50/60 ± 3 Hz
Total Harmonic Distortion (THDv)
≤ 3 % (linear load)
Power Factor
0.9 (Standard runtime model), 0.8 (Extended runtime model)
Overload Capability
< 105 %: Continuous
105~110 %: 10 minutes
110~130 %: 1 minute
> 130 %: 3 seconds
Current Crest Ratio
3:1
Receptacle
- Standard Runtime Model
● INX-1K
India socket x3
● INX-2K
India socket x4
● INX-3K
India socket x4 + Terminal block x1
- Extended Runtime Model (6 A)
● INX-1K
India socket x2
● INX-2/3K
India socket x2 + Terminal block x1
Efficiency
Online Mode
● INX-1K
88 %
● INX-2K
89 %
● INX-3K
90 %
ECO Mode
● INX-1K
93 %
● INX-2K
94 %
● INX-3K
95 %
Battery
Battery Type
VRLA
Nominal Voltage
- Standard Runtime Model
● INX-1K
24 Vdc
● INX-2K
48 Vdc
● INX-3K
72 Vdc
- Extended Runtime Model (6 A)
● INX-1K
36 Vdc
● INX-2/3K
72 Vdc
Runtime (75 % load)
● INX-1K
5.4 mins
● INX-2K
5.5 mins
● INX-3K
5.6 mins
Charge Current
- Standard Runtime Model
1 A
- Extended Runtime Model (6 A)
1, 2, 4, 6 A
Communication Interface
Display
LCD screen with LED indicators
Port
USB, RS-232, Mini slot (option for mini SNMP, mini Modbus and mini relay I/O card)
Audible Alarm
Battery mode, Low battery, Overload, Fault, Bypass mode
Physical
Dimensions (W x D x H)
- Standard Runtime Model
● INX-1K
145 x 282 x 220 mm
● INX-2K
145 x 504 x 220 mm
● INX-3K
190 x 421 x 318 mm
- Extended Runtime Model (6 A)
● INX-1K
145 x 282 x 220 mm
● INX-2/3K
145 x 397 x 220 mm
Net Weight
- Standard Runtime Model
● INX-1K
9.2 kg
● INX-2K
16.8 kg
● INX-3K
27 kg
- Extended Runtime Model (6 A)
● INX-1K
4.1 kg
● INX-2K
6.4 kg
● INX-3K
7.4 kg
Packing Dimensions (W x D x H)
- Standard Runtime Model
● INX-1K
230 x 360 x 325 mm
● INX-2K
230 x 590 x 355 mm
● INX-3K
320 x 560 x 460 mm
- Extended Runtime Model (6 A)
● INX-1K
230 x 360 x 325 mm
● INX-2/3K
230 x 472 x 325 mm
Packing Weight
- Standard Runtime Model
● INX-1K
10.7 kg
● INX-2K
19.0 kg
● INX-3K
30.1 kg
- Extended Runtime Model (6 A)
● INX-1K
5.6 kg
● INX-2K
8.3 kg
● INX-3K
9.3 kg
Environment
Operating Temperature
- Standard Runtime Model
0 to 50 °C (40 to 50 °C de-rating to 70 % load)
- Extended Runtime Model (6 A)
0 to 50 °C (40 to 50 °C de-rating to 80 % load)
Humidity
20~90 % (non-condensing)
Audible Noise(2)
< 45 dBA
Altitude
0-4,000 m (derating 1 %/100 m from 1,000-4,000 m)
Storage Temperature
-20 to +50 °C
Ingress Protection
IP20
Conformance
Safety
BIS, CE
EMC
IEC 62040-2
(1) Standard runtime model: 30 % de-rating at 208 V. Extended runtime model: 20 % de-rating at 200 V / 208 V
(2) Audible noise test with UPS < 75 % load at 25 °C in online mode
(2) Audible noise test with UPS < 75 % load at 25 °C in online mode
All specifications are subject to change without prior notice.
Extended Runtime Models (16 A)
Model
INX-1K / INX-2K / INX-3K
Topology
Online double-conversion
Power Rating
● INX-1K
1 kVA / 0.9 kW
● INX-2K
2 kVA / 1.8 kW
● INX-3K
3 kVA / 2.7 kW
Input
Nominal Voltage
230 Vac, 1 phase 2 Wire (1PH+PE)
Voltage Range Model
160~300 Vac (full load)
110~160 Vac (with derating to 60-100 % load)
Frequency
40~70 ± 0.5 Hz
Power Factor
> 0.99 (full load)
Plug Type
● INX-1/2K
Plug 16A India
● INX-3K
Terminal
Output
Nominal Voltage
200(1), 208(1), 220, 230, 240 Vac
Voltage Regulation
±1 %
Frequency
50/60 ± 3 Hz
Total Harmonic Distortion (THDv)
≤ 2 % (linear load), ≤ 4 % (non-linear load)
Power Factor
0.9
Connection
● INX-1/2K
Indian socket x3
● INX-3K
Indian socket x4 + Terminal x1
Overload Capability
100~110 %: continuous
110~130 %: 5 minutes
130~140 %: 30 seconds
> 140 %: 1.5 seconds
Current Crest Ratio
3:1
Efficiency
Online Mode
● INX-1K
89 %
● INX-2K
90 %
● INX-3K
91 %
ECO Mode
● INX-1K
95 %
● INX-2/3K
97 %
Battery
Battery Type
VRLA
Nominal Voltage
● INX-1K
36 Vdc
● INX-2/3K
72 Vdc
Charge Current
1, 2, 4, 6, 8, 10, 12, 14, 16 A (configurable)
Communication Interface
Display
LCD screen with LED indicators
Port
USB, RS-232, Mini slot (option for mini SNMP, mini Modbus and mini relay I/O card)
Audible Alarm
Battery mode, Low battery, Overload, Fault, Bypass mode
Physical
Dimensions (W x D x H)
● INX-1/2K
145 x 397 x 220 mm
● INX-3K
190 x 421 x 318 mm
Net Weight
● INX-1K
6.1 kg
● INX-2K
7.4 kg
● INX-3K
11.4 kg
Packing Dimensions (W x D x H)
● INX-1/2K
230 x 472 x 325 mm
● INX-3K
320 x 560 x 460 mm
Packing Weight
● INX-1K
8.0 kg
● INX-2K
9.3 kg
● INX-3K
14.5 kg
Environment
Operating Temperature
0 to 50 °C (40 to 50 °C de-rating to 80 % load)
Humidity
20~95 % (non-condensing)
Audible Noise
● INX-1K
< 50 dBA
● INX-2/3K
< 57.5 dBA
Altitude
0-4,000 m (derating 1 %/100 m from 1,000-4,000 m)
Storage Temperature
-20 to +50 °C
Ingress Protection
IP20
Conformance
Safety
BIS, CE
EMC
IEC 62040-2
(1) De-rating to 80 % load
All specifications are subject to change without prior notice.
Request A Quote |