INX Series UPS, Single Phase, 1/2/3 kVA (CE Certification)
Features
Standard & Extended Runtime Models (6 A)
High Reliability
True online double-conversion topology and zero transfer time to battery ensure high reliability
Wide input voltage and frequency range allows the UPS to provide stable power supply even in harsh electrical environment
Cold-start capability allows battery to start up the UPS when a blackout happens
Protection against over voltage protects UPS and loads from dangerous mains peak-voltages
Ultra Durable
Wider operating temperature up to 50 °C
Excellent overload capacity secures continuous output to loads within the timeframe while loads excess nominal rating
Long-lasting battery life design provides battery with deep discharge protection and minimizes transfer to battery with wide input voltage range
User Friendly
Achieve up to 97% efficiency in active ECO mode, conserving energy and minimizing heat generation
The intuitive LCD display with LED indicators provide detailed and accurate information about UPS status with the ability to configure locally
Support multiple communication interfaces, including USB port, RS232 port and Mini slot (option for mini SNMP)
Extended Runtime Models (16 A)
High Reliability
True online double-conversion topology and zero transfer time to battery ensure high reliability
Wide input voltage and frequency range allows the UPS to provide stable power supply even in harsh electrical environment
Cold-start capability allows battery to start up the UPS when a blackout happens
Protection against over voltage protects UPS and loads from dangerous mains peak-voltages
Ultra Durable
Wider operating temperature up to 50 °C
Long-lasting battery life design provides battery with deep discharge protection and minimizes transfer to battery with wide input voltage range
Versatile Adaptability
Programmable outlets prioritize outlets to extend battery backup runtime for the most critical load
Achieve up to 97% efficiency in active ECO mode, conserving energy and minimizing heat generation
Charging current supports up to 16 A
REPO function allows the UPS and loads to be remotely shut down in the event of fire or building evacuation
Intuitive LCD display provides user with friendly monitoring and configuration functions
Intelligent management software connectivity via RS232, mini slot and USB ports for remote monitoring and setting
Request A Quote |