PRODUCT LIST

Rack-Mount Static Transfer Switch

Technical Specifications

Model
STS16002SR / STS30002SR
Rated Current
 
● STS16002SR
16 A
● STS30002SR
24 A
Regulatory
 
● STS16002SR00035
CE / UL
● STS30002SR10035 / STS30002SR10135
CE
Nominal Voltage
200/208/220/230/240 Vac
Display
LED
Connection
 
Input
 
● STS16002SR
C20 x 2 pcs
● STS30002SR
L6-30P
Output
 
● STS16002SR
C13 x 4 + C19 x 1 pcs
● STS30002SR
L6-30R
Communication
SNMP
Operating Temperature
0~40℃
Storage Temperature
-15~50℃
Humidity
0~95% RH (non-condensing)
Audible Noise (at one meter)
 
● STS16002SR
<40 dB
● STS30002SR
≤ 35 dB
Physical Dimensions (H x W x D)
1.7 x 17.3 x 15.2 in. (43 x 440 x 385 mm)
Weight
 
● STS16002SR
10.7 lbs (4.85 kg)
● STS30002SR
17 lbs (7.7 kg)
All specifications are subject to change without prior notice.
 

Product available regions:

North America Latin America