PRODUCT LIST

Rack-Mount Static Transfer Switch

Features

Availability
Adopts SCR with a relay in parallel as a switching device to increase reliability without sacrificing efficiency
Supports power redundant configurations for high reliability
Monitors the health of the power source and performs the transfer automatically
Convenience
Rack-mounted type with 1U size for easy installation and relocation
Built-in SNMP for remote management
LED indicators show power flow
Self-test function
Safety
Break before make prevents short circuits between two sources
 

Product available regions:

North America Latin America