HPH Series UPS, Three Phase, 20/30/40/60 kVA, 208/120 Vac

Introduction

Best-in-class power protection with maximum power and cost efficiency

The Ultron HPH is a true online double-conversion UPS offering the best-in-class combination of maximum available power, unbeatable energy efficiency and superior power performance for small data centers and other mission critical applications . With fully rated power (kVA=kW), the Ultron HPH provides maximum available power without de-rating the UPS. Thanks to the three level IGBT topology for both PFC (power factor correction) and inverter, the Ultron HPH features up to 94% AC-AC efficiency. Delta’s advanced digital PFC control also contributes low iTHD < 3% and high input power factor > 0.99 resulting in significant TCO (Total Cost of Ownership) savings. Facilitating increased availability and power performance, the Ultron HPH is an ideal solution for protecting your mission critical operations.

Swappable interior architecture for quick and easy maintenance

 

Applications:

Delta HPH Series UPS, Three Phase - applications

 

Product available regions:

North America Latin America

  

 
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Work Phone *
State/Province
Country/Region *
Products you are interested in *
Message *
Subscribe Newsletter *
 

top