HPH Series UPS, Three Phase, 20/30/40/60 kVA, 208/120 Vac
Technical Specifications
Model
Integrated Battery Model - Batteries Inside
HPH-20K-LV-B / HPH-30K-LV-B / HPH-40K-LV-B / HPH-60K-LV-B
Integrated Battery Model - No Batteries Inside
HPH-20K-LV-BN / HPH-30K-LV-BN / HPH-40K-LV-BN / HPH-60K-LV-BN
Power Rating
● HPH-20K-LV
20 kVA / 20 kW
● HPH-30K-LV
30 kVA / 30 kW
● HPH-40K-LV
40 kVA / 40 kW
● HPH-60K-LV
60 kVA / 60 kW
Input
Nominal Voltage
208/120 Vac, 220/127 Vac (3 phase, 4-wire + G)
Voltage Range
125~253 Vac (L-L) / 72~146 Vac (L-N) *
Frequency Range
40~70 Hz
Power Factor
> 0.99 (full load)
Current Harmonic Distortion
< 3%
Output
Voltage
208/120 Vac, 220/127 Vac (3 phase, 4-wire + G)
Voltage Regulation
± 1%
Voltage Harmonic Distortion
< 3% (linear load)
Overload Capability
< 105% continuous
105~125%: 10minute
125~150%: 1minute
> 150%: 0.5 second
Output Power Factor
1
Frequency
50/60 Hz ± 0.05 Hz
Battery
Battery Quantity
Adjustable ± 11~13 pcs (default 12 pcs)
Type
Support SMF and VRLA
Charge Current (Max.)
10 A
Charge Voltage
Float charge 163 ± 3 Vdc
Boost charge 168 ± 3 Vdc (default 12 pcs)
Backup Time**
● HPH-20K-LV
9.5 min (9 Ah x 48 pcs)
● HPH-30K-LV
9.5 min (9 Ah x 72 pcs)
● HPH-40K-LV
6.5 min (9 Ah x 72 pcs)
● HPH-60K-LV
5.2 min (9 Ah x 96 pcs)
Communication Interfaces
SMART Slot x 1, MINI Slot x 1, Parallel Port x 2, RS232 Port x 1, REPO Port x 1, Charger Detection Port x 1, Input Dry Contact x 2, Output Dry Contact x 6
Display
LED indicators and Multi-language LCD display
Conformance
Safety
UL, cUL
Other Features
Parallel Redundancy
Up to 4 units
Emergency Power Off
Local and remote
Efficiency
AC-AC Mode
Up to 94%
ECO Mode
Up to 98%
Environment
Operating Temperature
0~40°C
Ambient Storage Temperature
-20~40°C
Relative Humidity
0~95% (non-condensing)
Audible Noise
● HPH-20K-LV
< 65 dBA
● HPH-30K-LV
< 65 dBA
● HPH-40K-LV
< 70 dBA
● HPH-60K-LV
< 70 dBA
Physical
Dimensions (W x D x H)
● HPH-20K-LV
520 x 800 x 1380 mm
● HPH-30K-LV
520 x 800 x 1380 mm
● HPH-40K-LV
520 x 800 x 1760 mm
● HPH-60K-LV
520 x 800 x 1760 mm
Weight (with battery)
● HPH-20K-LV-B
340 kg
● HPH-30K-LV-B
420 kg
● HPH-40K-LV-B
450 kg
● HPH-60K-LV-B
530 kg
Weight (without battery)
● HPH-20K-LV-BN
196 kg
● HPH-30K-LV-BN
204 kg
● HPH-40K-LV-BN
224 kg
● HPH-60K-LV-BN
242 kg
HPH-LV-B: UPS integrated battery model has batteries inside
HPH-LV-BN: UPS integrated battery model has no batteries inside
HPH-LV-BN: UPS integrated battery model has no batteries inside
* When input voltage range is 72~108 Vac (L-N) and 125~187 Vac (L-L), the sustainable loading is from 63% to 100% of UPS capacity.
** At 70% load with internal battery strings.
All specifications are subject to change without prior notice.
Product available regions:
|
Request A Quote |