HPH Series UPS, Three Phase, 20/30/40/60 kVA, 208/120 Vac

Features

Best-in-Class Power Performance and Efficiency
Fully rated power (kVA=kW) for maximum power availability
Leading AC-AC efficiency up to 94% saves energy costs
Low harmonic pollution (iTHD<3%) and high input power factor (>0.99) reduce upstream investment costs
Assured Reliability
Parallel expansion and N+X redundancy up to 4 units
Redundant auxiliary power and fan design enhance system reliability
Optional IPX1 level protection
Greater Flexibility
A wide choice of configurations, such as N+X redundancy and hot stand-by
Adjustable charging current and charging voltage meet different battery configuration requirements
Flexible battery configuration optimizes battery investment
Superior Serviceability and Management
Front-door battery replacement with hot-swappable battery tray design supports easy and quick replacement without turning the unit off
Swappable interior architecture and front access servicing enables quick and easy maintenance
Multi-connectivity interface supports remote UPS monitoring and management
 

Product available regions:

North America Latin America

  

 
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Work Phone *
State/Province
Country/Region *
Products you are interested in *
Message *
Subscribe Newsletter *
 

top