PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Delta Online UPS - Ultron Family - 10kVA or higher, Three-Phase On-Line UPS
  • NT Series UPS, Three Phase, 15-100 kVA, 480 Vac

    Technical Specifications

    Model
    NT-15K / NT-30K / NT-60K / NT-100K
    Power Rating
     
    ● NT-15K
    15 kVA / 13.5 kW
    ● NT-30K
    30 kVA / 27 kW
    ● NT-60K​​​​​​​
    60 kVA / 54 kW
    ● NT-100K​​​​​​​
    100 kVA / 90 kW
    Input
     
    Nominal Voltage
    480 V (3 phase, 4-wire+G)
    Voltage Range
    ± 20%
    Nominal Frequency
    50/60 Hz
    Frequency Range
    ± 5%
    Nominal Ccurrent
     
    ● NT-15K
    25 A
    ● NT-30K
    50 A
    ● NT-60K
    97 A
    ● NT-100K
    160 A
    Output
     
    Nominal Voltage
    208/120 V (3Æ4W+G)
    T.H.D.(with linear load)
    ≤ 3%
    Voltage Regulation
    static: ± 1%
     
    dynamic: ± 5%
    Inverter Overload Capability
    110%: 60 min
     
    125%: 10 min
     
    150%: 1 min
    Nominal Frequency
    50/60 Hz
    Frequency Regulation
    with internal oscillator: ± 0.01%
     
    with mains synchronize: ± 1%
    Static Switch Overload Current
    30 minutes: 120%
     
    30 milliseconds: 1000%
    Transfer Time
    0
    Alarm
     
    Load on Battery
    Discontinuous alarm
    UPS Abnormal
    Continuous alarm
    Interface
     
    LED Status Indication
    UPS status indication: AC mains normal, reserve source normal, rectifier, inverter, static switch, and battery status indication
    LCD Display
    UPS abnormal status display and self-diagnosis wisely
     
    Input, bypass, inverter, output & battery voltage, current and frequency, load level display
    Remote
     
    Monitor
    Multi-unit monitor, graphic display, and history data statistics
    Control
    Inverter/horns remote control, password setting, fault information reading, and remote alarm
    Function
     
    Communication Interface
    Standard: RS232, RS485, Status Dry Contact
     
    Option: SNMP, Ethernet Port
    Parallel Redundant
    Yes (up to 8 UPS)
    Emergency Power Off
    Yes (Local and Remote)
    Multi-speed Fan Speed Control
    Yes
    SRAM Fault Sequence Memory
    Yes
    Programmable Parameter Setting
    Yes
    Battery Start Function
    Yes
    Input Harmonic Improvement
    12-pulse rectifier
    Environment
     
    Ambient Temperature
    0~40ºC
    Relative Humidity
    90% (non-condensing)
    Operating Elevation
    0~2000 meters (0~6060 ft)
    Audible Noise (at 1.5 meters)
     
    ● NT-15K/30K
    ≤ 60 dB
    ● NT-60K/100K
    ≤ 65 dB
    Physical
     
    Dimensions (W x D x H)
     
    ● NT-15K
    600 x 800 x 1400 mm
    ● NT-30K
    600 x 800 x 1400 mm
    ● NT-60K
    800 x 830 x 1700 mm
    ● NT-100K
    1200 x 830 x 1700 mm
    Weight
     
    ​​​​​​​● NT-15K
    402 kg
    ● NT-30K
    502 kg
    ● NT-60K
    762 kg
    ● NT-100K
    1125 kg
    All specifications are subject to change without prior notice.
     

    Product available regions:

    North America Latin America
    (20–500 kVA)

      

     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top