PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Delta Online UPS - Ultron Family - 10kVA or higher, Three-Phase On-Line UPS
  • NT Series UPS, Three Phase, 15-100 kVA, 480 Vac

    Features

    Availability
    Parallel redundancy without requiring extra hardware to increase reliability.
    Built-in isolation transformer protects user equipment.
    Redundant auxiliary power and control circuit ensures higher reliability.
    Inbuilt maintenance and static bypass switch.
    Flexibility
    Multi-language LCD display and LED status indicators.
    RS-232, RS-485 and six programmable dry contact outputs.
    Compatible with generator installation and unbalanced loads.

    Low Total Cost Of Ownership
    Parallel expansion as your business grows and consequently saves initial investment.
    Wide input voltage range extends battery lifetime.
    12-pulse SCR rectifier and full-bridge Inverter design.
    Common battery installation saves initial investment.
     

    Product available regions:

    North America Latin America

      

     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State/Province
    Country/Region *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top