PRODUCT LIST
- Manufacturing
- Infrastructure
- Financial Services
- Education
- Computing Services
- Transportation
- Government and Public Sectors
- Retail
- Healthcare
The Ultron NT Series UPS protects people’s life in high-altitudinal and cold regions

In this project, Delta offers two Ultron NT series UPS products with different power rating, 120 kVA and 200 kVA. As an industrial grade UPS, the input/output voltage of the three-phase Ultron NT series UPS can be customized for various application environments. Moreover, the N+X parallel redundancy can ensure power stability and reliability for critical loads. Even under unstable load conditions, the Ultron NT series UPS can continue to provide constant protection for machine operation and save operating costs. With the design of ultra-high reliability and high density, it is an ideal choice to guarantee power safety in areas with extreme environmental conditions.
To learn more about Ultron NT series.
Read another success story in harsh environments.