PRODUCT LIST
VX Series UPS, Line-interactive, 600/1000 VA
Features
Reliability
The integrated AVR (Automatic Voltage Regulation) stabilizes the output voltage for better power quality.
Excellent microprocessor control enables accurate detection of power frequency for higher reliability.
Wide input voltage range allows the UPS to work in harsh electrical environments and reduces battery discharging time.
Batteries are automatically recharged even when the UPS is in off mode and the UPS can start without mains (Cold-Start).
UPS is able to restart automatically while utility power is recovering.
Surge protection defends your critical load against damage.
Convenience
Several standard Indian sockets simplify the connectivity to computer and IT peripherals.
Compact size saves more space for critical equipment.
Manageability
Standard USB communication port enhances monitoring and manageability (Only applicable for 1000VA model).
Advanced UPS management software provides remote shutdown and control.
Request A Quote |