PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS
  • Delta R 1/2/3 kVA UPS - More Value, Less TCO
  • R Series UPS, Single Phase, 1/2/3 kVA

    Features

    Availability
    True online double-conversion topology provides zero transfer time to ensure maximum protection of the equipment
    Watch-dog design of the DSP (Digital Signal Processor) increases reliability
    Cold-start capability provides temporary battery power when the utility power is out
    Operating temperature tolerance up to 50°C ensures critical loads’ continuity
    The Maintenance Bypass Box offers load continuity during battery replacement or other upgrades
    Flexibility
    Compact dimensions meet the needs of different rack cabinets
    Convertible rack and tower configuration in 2U size cabinet
    Excellent local communications through rotatable LCD display
    Intelligent management software connectivity via RS232, mini slot or USB port
    Low Total Cost of Ownership
    Wide input voltage range reduces the chance of using the battery and extends battery life
    Intelligent battery management sustains battery life and performance
    High output power factor of 0.9 provides more real power to critical loads
    High input power factor (pf > 0.99) and low harmonic distortion (iTHD < 3%) save upstream investment
    Up to 93% AC-AC efficiency and 96% efficiency in ECO mode results in marked energy cost savings
    Fan speed control by load level and room temperature optimizes performance
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Phone *
    State/City
    Country/Region *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top