PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family

Mini SNMP IPv6 Card

Introduction

The Mini SNMP Card, is a device that provides an interface between a UPS and a network. It communicates with the UPS, acquires information and remotely manages the UPS via a network system. The Mini SNMP supports public protocols including SNMP, HTTP and MODBUS TCP. You can effortlessly configure this Mini SNMP using a network system and easily obtain your UPS’s status and manage your UPS via the Mini SNMP.

The design and development of the Mini SNMP card is based on the Delta Cyber Security Management Process, which is certified by IEC 62443-4-1.

The security feature of this product has been enhanced and certified with IEC 62443-4-2 to comply with customer requirements for IACS security.

Mini SNMP IPv6 Card complies with ICS security standards

The interface includes a Network port, a COM port and LED indicators.

Delta UPS Connectivity - Mini SNMP Card - Interface

Product available regions:
.
North America Latin America

  

 
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Work Phone *
State/Province
Country/Region *
Products you are interested in *
Message *
Subscribe Newsletter *
 

top