PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family

Mini SNMP Card

Technical Specifications

Deployment
 
Network Connection
10/100 M RJ45 Connector
Input Power
12 Vdc
Power Consumption
< 2 W
Operating Temperature
0 to 60 °C
Operation Humidity
0-95%
Physical
 
Dimensions
87 x 70 x 30 mm
Net Weight
75 g
Conformance
 
Standard
EN 55032:2015+A11:2020, EN 55035:2017+A11:2020
Security
IEC 62443-4-1, IEC 62443-4-2
Product Certifications
FCC Class B, CE, UL
Sustainability
RoHS, REACH
Product available regions:
.
North America South America

  

 
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Work Phone *
State / Province
Country *
Products you are interested in *
Message *
Subscribe Newsletter *
 

top