Liquid-to-Liquid Coolant Distribution Unit (L2L CDU), SuperCDU-500
Technical Specifications
Model
SuperCDU-500
Nominal Cooling Capacity
500 kW (facility inlet water temperature 34.5°C, approach temperature 5°C, secondary diff. temperature 8°C)
Primary Side
Coolant Type
Water
Nominal Coolant Flow Rate
600 LPM
Operation Pressure Drop
151.68 kPa @660 LPM water flow rate
Coolant Filter
500μ with bypass to enable cleaning
Secondary Side
Coolant Type
Deionized water
Nominal Coolant Flow Rate
950 LPM
Approach Temperature
5°C
Coolant Filter
50μ redundant to enable cleaning
External Pressure Dropl
70 kPa
Power Supply
Nominal Power Supply Voltage
380/400/415/480 Vac, 3P4W+PE
Operating Voltage Range
360-440 Vac
Frequency
50/60 Hz
Maximum Over Current Protection (MOCP)
17 A
Full Load Ampere (FLA)
12.5 A
Dual Power Feed
Standard
Power Feeds Location
Top
Deployment
Primary Connection
Victaulic coupling 475, DN65
Secondary Connection
Victaulic coupling 475, DN80
Primary and Secondary Connection Location
Bottom
Physical
Dimensions (W x D x H)
600 x 1350 x 2100 mm
Net Weight
800 kg (with coolant), 675 kg (without coolant)
Communication Interface
Display
10'' color touchscreen
Protocols
SNMP, Modbus TCP, Modbus RTU
Monitoring
Primary Side: Temp. (Inlet/Outlet), Flow, Pressure (Inlet, Filter ΔP)
Secondary Side: Temp. (Supply/Return), Flow, Pressure (Supply, Return, Filter ΔP)
Dew-point Temp.
Conformance
Safety
CE
Features
⦁ Leak Detection
Standard
⦁ Temperature/Pressure Sensor Redundancy
Standard
⦁ Integrated Variable Frequency Drivers (VFD’s)
Standard
⦁ Pressure Independent Control Valve (PICV)
Standard
⦁ Flexible Secondary Side Coolant Options
PG25/Pure Water/Deionized Water
⦁ Auto-restart Function
Standard
All specifications are subject to change without prior notice.
Product available regions:
|
Request A Quote |