Liquid-to-Liquid Coolant Distribution Unit (L2L CDU), SuperCDU-1200
Technical Specifications
Model
SuperCDU-1200
Nominal Cooling Capacity
1200 kW @5°C approach, 1200 LPM secondary flow rate, 1160 LPM primary flow rate, 1.0 LPM/kW
1200 kW @4°C approach, 1200 LPM secondary flow rate, 1350 LPM primary flow rate, 1.0 LPM/kW
1000 kW @4°C approach, 1500 LPM secondary flow rate, 1350 LPM primary flow rate, 1.5 LPM/kW
1000 kW @4°C approach, 1000 LPM secondary flow rate, 1100 LPM primary flow rate, 1.0 LPM/kW
Primary Side
Coolant Type
Water
Nominal Coolant Flow Rate
1160 LPM, 27°C primary inlet temperature
Operation Pressure Drop
121.35 kPa @1160 LPM water flow rate
Coolant Filter
500μ with bypass to enable cleaning
Secondary Side
Coolant Type
25%PG
Nominal Coolant Flow Rate
3x pumps: 1200 LPM @317.16 kPa external pressure differential
3x pumps: 1500 LPM @206.84 kPa external pressure differential
2x pumps: 1000 LPM @255.11 kPa external pressure differential
Approach Temperature
5°C
Coolant Filter
50μ redundant to enable cleaning
External Pressure Dropl
317.16 kPa
Power Supply
Nominal Power Supply Voltage
380/400/415/480 Vac, 3P3W+PE
Operating Voltage Range
374-528 Vac
Frequency
50/60 Hz
Maximum Over Current Protection (MOCP)
60 A
Full Load Ampere (FLA)
42 A
Dual Power Feed
Standard
Power Feeds Location
Top
Deployment
Primary Connection
4 in. sanitary ferrule
Secondary Connection
4 in. sanitary ferrule
Primary and Secondary Connection Location
Top
Physical
Dimensions (W x D x H)
900 x 1200 x 2300 mm
Net Weight
1450 kg (with coolant), 1200 kg (without coolant)
Communication Interface
Display
10'' color touchscreen
Protocols
SNMP, Modbus TCP, Modbus RTU, BACnet
Monitoring
Primary Side: Temp. (Inlet/Outlet), Flow, Pressure (Inlet, Filter ΔP)
Secondary Side: Temp. (Supply/Return), Flow, Pressure (Supply, Return, Filter ΔP)
Dew-point Temp.
Conformance
Safety
CE, UL/CSA 60335
Features
⦁ Leak Detection
Standard
⦁ Pump Redundancy
2x pump (N+1), 3x pump (N) run modes
⦁ Temperature/Pressure Sensor Redundancy
Standard
⦁ Integrated Variable Frequency Drivers (VFD’s)
Standard
⦁ Expansion Vessel Redundancy
3x redundant 8L expansion vessels
⦁ Auto-restart Function
Standard
All specifications are subject to change without prior notice.
Product available regions:
|
Request A Quote |