Liquid-to-Air Coolant Distribution Unit (L2A CDU), 115 kW
Technical Specifications
Model
L2A CDU-115
Nominal Cooling Capacity
115 kW
Deployment
Ambient Temperature
35°C (95°F)
Airflow Rate
13,908 CFM
Coolant Supply Temperature
45°C (113°F)
Coolant Flow Rate
138 LPM
Coolant Supply Pressure
34 psi
Approach Temperature
10°C (18°F)
Coolant Feed Location
Front
Power Supply
Nominal Power Supply Voltage
380/400/415/480 Vac, 3P4W+PE
Operating Voltage Rangel
312-528 Vac
Frequency
50/60 Hz
Maximum Power Consumption
18 kW
Dual Power Feed
Standard
Physical
Dimensions (W x D x H)
1200 x 1066 x 2286 mm (48 x 42 x 90 in)
Net Weight
1200 kg (2645.5 lbs)
Communication interface
Display
LCD touchscreen (optional)
Protocols
Modbus RTU
Environment
Operating Temperature
10 to 35°C (50 to 95°F)
Humidity
20-80%
Conformance
Safety
UL
Features
Standard
▲ Leak Detection
▲ Networking Remote Monitoring/Control
▲ Individual Fan Fail Sensing
▲ Variable DC Fans
All specifications are subject to change without prior notice.
Product available regions:
|
Request A Quote |