Static Transfer Switch (STS) 200/400/600/800 A, 480 Vac
Technical Specifications
Model
STS-200A / STS-400A / STS-600A / STS-800A
Input
Nominal Voltage
480 Vac, 3P3W+PE
Voltage Range
432-528 Vac
Frequency Range
45-65 Hz
Source Voltage Distortion
Up to 10% THD
Output
Nominal Voltage
480 Vac
Frequency
50/60 ± 0.5 Hz
Transfer Time
< 4 ms
Overload Capability
101-125%: 30 mins, 126-150%: 2 mins, 151-500%: 0.25 secs
Short Circuit Withstand Current
65 kA
Current Crest Ratio
3.5:1
Efficiency
Online Mode
> 99%
Communication Interface
Display
10-inch color LCD touchscreen
Port
USB port x1, RS-485 port x1, Ethernet port x1, Input dry contact x4, Output dry contact x4
Protocol
SNMP, Modbus TCP, HTTP, HTTPS
Physical
Dimensions (W x D x H)
● STS-200A
610 x 760 x 2000 mm
● STS-400A
965 x 815 x 2000 mm
● STS-600A
965 x 815 x 2100 mm
● STS-800A
1400 x 900 x 2000 mm
Net Weight
● STS-200A
365 kg
● STS-400A
530 kg
● STS-600A
630 kg
● STS-800A
900 kg
Environment
Operating Temperature
0 to 40°C
Humidity
0-95% (non-condensing)
Altitude
0-1200 m
Storage Temperature
-40 to 80°C
Ingress Protection Level
IP20
Conformance
Safety
UL 1008S
Surge Protection
ANSI C62.41 Cat A, B
Sustainability
RoHS, REACH
All specifications are subject to change without prior notice.
Product available regions:
|
Request A Quote |