PRODUCT LIST

Precision Cooling - RowCool 70kW / 95kW, Chilled Water

Technical Specifications

Model
HCH1CB0
 
HCH1CB0 with reheater/humidifier
Capacity
 
Maximum cooling capacity *1
70 kW
Sensible cooling capacity
69.3 kW
Power
 
Input power
3Φ4 W+G/50,60 Hz/ 380 V
Maximum input power
HCH1CB0: 3 kW
 
HCH1CB0 with reheater/humidifier: 14 kW
Maximum current
HCH1CB0: 5 AMP
 
HCH1CB0 with reheater/humidifier: 22 AMP
Fan
 
Air flow
11400 CMH (6700 CFM)
Type
EC Fan
Number of fans
3 n
Coil
 
Water flow
111.2 LPM
Reheater
(HCH1CB0 with reheater/humidifier)
Capacity
8.1 kW (27600 Btu/HR)
Current
12.3 Amp
Stages
3 n
Humidifier
(HCH1CB0 with reheater/humidifier)
Capacity
3 kg/h
Power consumption
2.25 kW
Current
3.5 Amp
Filter (disposable)
 
Filter classe
30-35 % MERV8
Tubing Dimensions
 
Inlet water
32 A mm (1 1/4 in) PT thread female
Outlet water
32 A mm (1 1/4 in) PT thread female
Drain pipe
20 A mm (3/4 in) PT thread male
Humidifier supply water
HCH1CB0 with reheater/humidifier:10 A mm (3/8 in)PT thread male
Connections of inlet/outlet water
Bottom / Top(optional)
Power Wiring
Both at top and bottom
Communication Interface
SNMP slot x1 (SNMP card is optional), RS232x1, RS485x1 (Modbus protocol), Input dry contact x2, Output dry contact x2, Temperature sensor x3, Remote temperature/humidity sensor x1
Accessories
SNMP card, Connection tube for top tubing, Humidifier accessory kit, reheater accessory kit, Remote temperature/humidity sensor, Drain Pump, Washable filter
Physical
 
Height (wo/w packaging)
2000 / 2220 mm
Width (wo/w packaging)
600 / 764 mm
Depth (wo/w packaging)
1090 / 1342 mm
Weight (Gross / Operating)
HCH1CB0: 368 / 414 kg
 
HCH1CB0 with reheater/humidifier: 375 / 421 kg
Please contact Delta or a local distributor for new specifications regarding the constant improvements Delta makes for various lines of products.
1. Testing standard of cooling capacity at 60Hz
Returned air 40.6°C (DB) / 21.6°C(WB)
Incoming chilled water temperature 7.2 °C
Temperature difference of inlet and outlet chilled water 8.8 °C

2. Reference for cooling capacity testing: ASHARE 127 and GB/T 19413-2003

3. Operation conditions: inlet water temperature 5~15°C, return air temperature 4~40°C DB, 30~85% non-condensing

4. Specifications are subject to change due to constant product updates

 
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Work Phone *
State / Province
Country *
Products you are interested in *
Message *
Subscribe Newsletter *
 

top