Open Rack (19")

Technical Specifications

Model
RB200 / RB220
Material
Steel
Surface Finish
Powder Paint (Outdoor Grade)
Color
RAL 7035
Installation Height for Components
 
● RB200
42.5 RU
● RB220
48.5 RU
Conformance
 
Shock Strength
 
● RB200
GR-487 (Zone3/Zone4) (Rack + Anchor + F/R Braces)
● RB220
N/A
Rack Standard
EIA-310-D
Maximum Load
 
● RB200
Zone3: 4500 lbs (2041 kg)
 
Zone4: 2000 lbs (907 kg)
● RB220
4500 lbs (2041 kg)
Dimensions (W x D x H)
 
● RB200
24 x 45 x 80 in (609 x 1139 x 2032 mm)
● RB220
24 x 45 x 90 in (609 x 1139 x 2299 mm)
Net Weight
 
● RB200
507.1 lbs (230 kg)
● RB220
575.4 lbs (261 kg)
Environment
 
Temperature
Operating: 0 to 40˚C
 
Storage: -15 to 50˚C
Relative Humidity
Operating: 0~95%
Elevation
Operating: 0~3000 m
All specifications are subject to change without prior notice.
For the modularized rack specification and accessories, please contact us for further information.
 

Product available regions:

North America Latin America