Liquid-to-Air Coolant Distribution Units (L2A CDU), 24/76 kW
Technical Specifications
Model
AALC-AC / AALC-DC
Cooling Capacity
24 kW(1)
Flow Rate
10-50 LPM
Power Supply
Nominal Voltage
● AALC-AC
380/400/415 Vac, 3P4W+PE
● AALC-DC
48 Vdc
Frequency
50/60 Hz
Input Connection Type
Customizable
Deployment
Coolant Feed
Rear
Approach Temperature
10°C
Airflow
2895 CFM
Coolant-side Delta Temperature
10°C
Coolant-side Flow Rate
36 LPM
Supply Coolant Pressure
8 PSI
Power Consumption
720 Watt
Communication interface
Display
LCD touchscreen
Port
MODBUS RTU
Physical
Dimensions without Stand (W x D x H)
600 x 1135 x 2280 mm
Net Weight
563 kg
Environment
Operating Temperature
5 to 35 °C
Operation Humidity
10-90%
Conformance
Safety
CE, UL
Features
Leak Detection
Standard
Dual Power Feed/ ATS
Standard
Networking Remote Monitoring/ Control
Standard
Individual Fan Fail Sensing
Standard
Variable EC Fans
Standard
Common Alarm Relay
Optional
(1) Customized model available with cooling capacity up to 76 kW, subject to project requirements.
All specifications are subject to change without prior notice.
Product available regions:
|
Request A Quote |