DPM Gen2 Series UPS, 300-2100 kVA, 480 Vac
Technical Specifications
Model
DPM-300K(1) / DPM-600K(1) / DPM-900K(1) / DPM-1200K
DPM-1500K / DPM-1800K(1) / DPM-2100K(1)
Power Rating
● DPM-300K
300 kVA / 300 kW
● DPM-600K
600 kVA / 600 kW
● DPM-900K
900 kVA / 900 kW
● DPM-1200K
1200 kVA / 1200 kW
● DPM-1500K
1500 kVA / 1500 kW
● DPM-1800K
1800 kVA / 1800 kW
● DPM-2100K
2100 kVA / 2100 kW
Parallel Configuration
Up to 8 units
Input
Nominal Voltage
480 Vac, 3P3W+PE
Voltage Range
408-552 Vac (100% load)
Frequency Range
40-70 Hz
Total Harmonic Distortion (THDi)
< 3% (100% resistive load)
Power Factor
> 0.99 (100% load)
Short Circuit Withstand Rating
● DPM-300-900K
65 kA
● DPM-1200-2100K
100 kA
Connection
Single or dual feed
Output
Nominal Voltage
480 Vac, 3P3W+PE
Voltage Regulation
±1% (static)
Frequency
50/60 ± 0.05 Hz
Total Harmonic Distortion (THDv)
< 1% (linear load)
Power Factor
1
Overload Capability
< 110%: continues, 110-125%: 10 mins, 126-150%: 1 min, > 150%: 1 sec
Current Crest Ratio
3:1
Efficiency
Online Mode
Up to 97.5%
Clean Mode (VI)
Up to 99.2%
Battery
Battery Type
VRLA, Vented lead-acid, Lithium-ion, Ni-Zinc
Nominal Voltage
480 Vdc
Quantity
34-35(2), 36-46 pcs (VRLA 12 V)
Charge Current
● DPM-300K
125 A
● DPM-600K
250 A
● DPM-900K
375 A
● DPM-1200K
500 A
● DPM-1500K
625 A
● DPM-1800K
750 A
● DPM-2100K
875 A
Protection Design
Battery shunt trip x1, Battery temperature detection x4, Battery breaker status dry contact x1
Communication Interface
Display
10-inch color touchscreen
Port
Smart slot x2, Modbus (RS-485) port x1, REPO port x1, Input dry contact x6, Output dry contact x6, Synchronized Multiple Bus (SMB) x2, Breaker status detection x4, EMS/Console port x1, Ethernet x1
Remote Emergency Power Off (REPO)
Optional
Protocols
SNMP, Modbus RTU, Modbus TCP/IP, HTTP(S), SNTP, SMTP, BOOTP, DHCP
Physical
Dimensions (W x D x H)
● DPM-1200K
120.87 x 38.98 x 78.74 inch (3070 x 990 x 2000 mm)
● DPM-1500K
133.86 x 38.98 x 78.74 inch (3400 x 990 x 2000 mm)
Net Weight
● DPM-1200K
5280.1 lb (2395 kg)
● DPM-1500K
6126.6 lb (2779 kg)
Environment
Operating Temperature
32 to 104°F (0 to 40°C)
Humidity
0-95% (non-condensing)
Altitude
0-6562 ft (derating 1%/328 ft from 3280-6562 ft)
Conformance
Safety
UL1778
EMC
FCC Class A
Performance
IEC 62040-3
Sustainability
RoHS, REACH, Energy Star 2.0
Features
Standard
⦁ Advance power walk-in for generator
⦁ Backfeed protection with contactor
⦁ Burn-in test without load banku
⦁ Cold start function
⦁ Synchronized multiple bus (SMB)
⦁ Battery Shunt Trip
⦁ Auxiliary power 48 Vdc for shunt trip
⦁ Failure prediction
Optional
⦁ Grid interactive
⦁ Software integration with Delta Lithium-ion battery BMS
⦁ DC battery ground fault detector
⦁ Integrated battery switch cabinet
⦁ IR scan window
(1) Upcoming product
(2) 34-35 pcs require service setting and load derating
(2) 34-35 pcs require service setting and load derating
All specifications are subject to change without prior notice.
Product available regions:
|
Request A Quote |