DPS Series UPS, Three Phase, 300/400/500/600/800/1000/1200 kVA
Features
Ultimate Availability
Supports up to 10 MW power capacity with the parallel redundancy and expansion up to 8 units
Redundancy components and dual CAN bus ensures system availability
Proactive detection of key component status for early diagnosis on UPS malfunction
Intelligent battery health diagnosis enables better battery maintenance and replacement
Advanced event analysis, including 10, 000 event logs, waveform capturing and key paremeters recording, to detect UPS abnomality and ensure higher availability
Excellent Performance
The industry's leading power density and smallest footprint with the design of both top/button cable entry* and inbult switches (* For DPS-300K, only top cable entry is available)
Unity output power factor guarantees no-rating and provides 100% kW
AC-AC efficiency of up to 96.5% and 99% in ECO mode resulting in marked energy cost savings
Supports both VRLA and environment-friendly Li-ion batteries
Sophisticated Manageability and Flexibility
User-friendly 10” color touch panel simplifies local UPS management
Environment information, such as security, water, fire, and temperature can be integrated and monitored via the LCD panel of the UPS
If the UPS is equipped with an external battery management system, the battery information can be integrated and monitored via the LCD panel of the UPS
Fully front access and modular design of key components shortens the mean time to repair (MTTR)
Flexible battery quantity of 30-46 pcs achieves optimal battery investment
Product available regions:
|
Request A Quote |