• Delta UPS Amplon family - 1kVA or higher, Single-Phase UPS
  • RX Series UPS, Single Phase, 1/2/3 kVA, 120 Vac

    Technical Specifications

    Model
    RX-1K / RX-2K / RX-3K
    Power Rating
     
    ● RX-1K
    1 kVA / 0.9 kW
    ● RX-2K
    2 kVA / 1.8 kW
    ● RX-3K
    3 kVA / 2.7 kW
    Input
     
    Voltage Range
    60~145 Vac *
    Frequency Range
    40~70 Hz
    Power Factor
    ≥ 0.99
    Output
     
    Voltage
    110/115/120/127 Vac
    Voltage Regulation
    ± 1%
    Power Factor
    0.9
    Frequency
    50/60 Hz ± 3 Hz
    Voltage Harmonic Distortion
    ≤ 3% (linear load)
     
    ≤ 6% (non-linear load)
    Overload Capability
    105~110%: Shutdown after 10 minutes
     
    110~130%: Shutdown after 1 minutes
     
    > 130%: Shutdown after 3 seconds
    Crest Factor
    3:1
    Efficiency
     
    AC-AC
     
    ● RX-1K
    88%
    ● RX-2K
    89%
    ● RX-3K
    90%
    ECO Mode
     
    ● RX-1K
    93%
    ● RX-2K
    94%
    ● RX-3K
    95%
    Battery
     
    Type
    12 V / 9 Ah
    Quantity
     
    ● RX-1K
    2
    ● RX-2K
    4
    ● RX-3K
    6
    Recharge Time
    4 hours to 90%
    Charging Current
    1 A
    Display
    LCD Panel
    Interface
    RS-232 x 1, USB x 1, Mini-slot x 1
    Environment
     
    Operating Temperature
    20~90% (non-condensing)
    Relative Humidity
    0~40ºC
    Audible Noise
    < 50 dB
    Physical
     
    Dimension (W x D x H)
     
    ● RX-1K
    438 x 310 x 88 mm
    ● RX-2K
    438 x 410 x 88 mm
    ● RX-3K
    438 x 630 x 88 mm
    Weight
     
    ● RX-1K
    12.0 kg
    ● RX-2K
    19.0 kg
    ● RX-3K
    29.3 kg
    * At 60-90 Vac, linear de-rating between 60-100% load is required

    Note:
    1. All specifications are subject to change without prior notice.
    2. NEMA and Brazil power socket types are available for the RX 1/2/3 kVA UPS.

     

    Runtime

    Power Rating Battery Run time at different load (mins)
    25% 50% 75% 100%
    1 kVA Internal 20.0 9.0 5.0 3.0
    2 kVA Internal 25.0 10.0 6.0 3.0
    3 kVA Internal 26.0 11.0 6.0 3.0
     

    Product available regions:

    North America Latin America
     

      

     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Comment *
    How soon are you looking to purchase? *
    Subscribe Newsletter *
     

    top