PRODUCT LIST
Precision Cooling - RoomCool Series, DX CyberMate
Features
High Efficiency
High evaporation temperature design enables the compressor to run at optimal efficiency, and creates high sensible heat ratio and energy efficiency ratio (EER).
Fans under raised floor provide same air flow with 20% less power consumption.
Both indoor and outdoor units can use EC fans that achieve 10% to 20% energy savings when compared with traditional AC fans.
The smart fuzzy control is applicable to a wide range of outdoor temperatures and achieves the best energy efficiency for compressors and outdoor units.
High Flexibility
Maximizes cooling capacity in the compact footprint, easy to configure data center and increase the number of racks, while reducing the difficulty of transportation and handling.
Fan speed is adjustable according to the data center layout and air flow distance to ensure adequate air flow volume is provided.
Either cooling only models or models with humidity control are available to meet different data center design and applications.
User-friendly 7-inch color touch screen display supporting graphic interface.
Remote monitoring can be carried out through RS485 in Modbus protocol or SNMP card and is easy to integrate with data center infrastructure system.
Supports group control, fulfills functions such as backup, rotation, competition prevention, soft start, etc., very suitable for data center operation management.
Easy Maintenance