PRODUCT LIST
CellD – high power for space-critical applications

The CellD platforms are based on two concepts. One is the complete power system embedded in a single rack, and the other consists of two racks: a standard rectifier shelf and a distribution unit. The smallest platforms are single-rack units.
The power range of the CellD series is typically from a few watts up to 10 kW in DC systems. In AC systems, the power range is typically up to 3 kVA.
Click on an area tab to find the right product.
TPS GLOBAL CONTACT
|