UBR Series, UPS Li-ion Battery System
Technical Specifications
Model
UBR120 / UBR240
Electrical
Applied Cell Type
DELTA P140-222-0 (60 Ah)
Installation Capacity
● UBR120
31.0 kWh
● UBR240
62.1 kWh
Nominal Voltage
±259 Vdc
General
Dimensions (W x H x D)
600 x 2000 x 1100 mm (exclude fixing bracket)
Total Weight (approximate)
● UBR120
615 kg
● UBR240
930 kg
Communication Bus
Internal: CAN 2.0
External: CAN 2.0 (Dry contact), Modbus RTU/TCP (Optional)
Additional Accessories
Master BMS, Battery HMI, EPO
Environmental
Ambient Operation Temperature
5 to 35 °C
Storage Humidity
5~85 %
Permissible Altitude
≤ 2000 m
Certifications
Ingression Protection
IP 20 class function
Safety Standard
UL1973 (Cell/Module/Rack)
IEC62619 (Cell/Rack)
JIS C 8715-2 (S-Mark) (Cell)
UN 38.3 (Cell/Module)
IEC 62477-1 (BMS)
IEC 60730 (Functional safety)
Quality Standard
ISO 9001
All specifications are subject to change without prior notice.
Request A Quote |