PRODUCT LIST

  • Delta Power Quality Solutions
  • Static Var Generator (SVG)

    System Selection

    SVG Naming Rule

     PQC SVG Naming Rule

     

    SVG Model

    SVG System Type Structure Model Name Rated Voltage SVG Capacity Dimension (W×D×H) Weight
    Independent Module System Wall-mounted
    (Integrated solution)
    PQCS-208-25-25WC3(4) 208 V 25 kVar 580x265x1151 mm 65 kg
    PQCS-208-50-50WC3(4) 208 V 50 kVar 580x265x1151 mm 80 kg
    PQCS-400-50-50WC4 400 V 50 kVar 580x265x1151 mm 65 kg
    PQCS-400-100-100WC3(4) 400 V 100 kVar 580x265x1151 mm 80 kg
    Draw Type Modular PQCS-208-25-25DM3(4) 208 V 25 kVar 484x681x190 mm 35 kg
    PQCS-208-50-50DM3(4) 208 V 50 kVar 484x771x190 mm 48 kg
    PQCS-400-50-50DM3(4) 400 V 50 kVar 484x681x190 mm 35 kg
    PQCS-400-100-100DM3(4) 400 V 100 kVar 484x771x190 mm 48 kg
    Mixed Fixed Type Modular PQCS-208-25-25MM3(4) 208 V 25 kVar 484x641.5x190 mm 34 kg
    PQCS-208-50-50MM3(4) 208 V 50 kVar 484x731.5x190 mm 47 kg
    PQCS-400-50-50MM3(4) 400 V 50 kVar 484x641.5x190 mm 34 kg
    PQCS-400-100-100MM3(4) 400 V 100 kVar 484x731.5x190 mm 47 kg
    PQCS-400-150-150MM3(4) 400 V 150 kVar 484x701.5x270 mm 62 kg
    Cabinet System
    (Multiple Modules)
    Draw Type Cabinet PQCS-208-50-100DC3(4) 208 V 100 kVar 800x1000x2000 mm 335 kg
    PQCS-208-50-200DC3(4) 208 V 200 kVar 800×1000×2000 mm 455 kg
    PQCS-208-50-300DC3(4) 208 V 300 kVar 800x1000x2000 mm 635 kg
    PQCS-400-100-300DC3(4) 400 V 300 kVar 800x1000x2000 mm 395 kg
    PQCS-400-100-500DC3(4) 400 V 500 kVar 800×1000×2000 mm 515 kg
    PQCS-400-100-700DC3(4) 400 V 700 kVar 800×1000×2000 mm 695 kg
    Mixed Fixed Type Cabinet          
    PQCS-208-50-100MC3(4) 208 V 100 kVar 800x1000x2000 mm 330 kg
    PQCS-208-50-200MC3(4) 208 V 200 kVar 800×1000×2000 mm 375 kg
    PQCS-208-50-300MC3(4) 208 V 300 kVar 800×1000×2000 mm 630 kg
             
    PQCS-400-100-100MC3(4) 400 V 100 kVar 800×1000×2000 mm 275 kg
    PQCS-400-150-150MC3(4) 400 V 150 kVar 800×1000×2000 mm 295 kg
    PQCS-400-100-200MC3(4) 400 V 200 kVar 800×1000×2000 mm 330 kg
    PQCS-400-100/150-250MC3(4) 400 V 250 kVar 800×1000×2000 mm 355 kg
    PQCS-400-150-300MC3(4) 400 V 300 kVar 800×1000×2000 mm 375 kg
    PQCS-400-100/150-350MC3(4) 400 V 350 kVar 800×1000×2000 mm 415 kg
    PQCS-400-100/150-400MC3(4) 400 V 400 kVar 800×1000×2000 mm 435 kg
    PQCS-400-150-450MC3(4) 400 V 450 kVar 800×1000×2000 mm 455 kg
    PQCS-400-100/150-500MC3(4) 400 V 500 kVar 800×1000×2000 mm 495 kg
    PQCS-400-100/150-550MC3(4) 400 V 550 kVar 800×1000×2000 mm 515 kg
    PQCS-400-150-600MC3(4) 400 V 600 kVar 800×1000×2000 mm 540 kg
    PQCS-400-100/150-650MC3(4) 400 V 650 kVar 1000×1000×2000 mm 635 kg
    PQCS-400-100/150-700MC3(4) 400 V 700 kVar 1000×1000×2000 mm 650 kg
    PQCS-400-150-750MC3(4) 400 V 750 kVar 1000×1000×2000 mm 680 kg

    Note:

    1. The above cabinet system doesn't include all configurations. Please use bigger capacity modules for performing configuration.        
    2. One HMI can connect a maximum of 8 pcs power modules, no matter if there are different capacity SVG modules or SVG + APF modules.    
    3. When adopting configurations not included in the above configurations, the model name will change accordingly.
    4. Please consult Delta personnel if there are any questions.
     

    Product available regions :

    EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
         
     
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top