RT Series UPS, Single-Phase 5/6/8/10 kVA , Three-Phase 10/15/20 kVA
Benefits & Features
Availability & Flexibility
True online double-conversion topology and zero transfer time to battery provides 24/7 full-time protection
Wide input voltage range allows the UPS to operate in harsh electrical environments and extends battery life
AC-start function allows the UPS to be switched on without connecting to a battery
Programmable load bank disconnects non-critical loads when a blackout occurs and reserves more battery power for critical loads
Up to four units parallel capacity allows redundancy and load expansion
Hot swappable batteries ensure continuous operation even when batteries are being replaced
VRLA and Li-ion External Battery Cabinet (EBC) are available for scalable runtime
Flexible battery quantity configuration enables optimized battery investment. And when one battery fails, it could be removed without replacing the entire battery string, reducing maintenance cost and efforts
The Power Distribution Box (PDB) and Maintenance Bypass Breaker (MBB) are optional respectively for easy configuration and easy UPS replacement
The rRPP (Rack Remote Power Panel), which can be integrated with standard server racks, simplifies power output distribution and power monitoring
Common battery configuration is supported in RT 15/20kVA parallel mode to save installation space and additional battery costs
Efficiency & Reliability
Unity output power factor guarantees no de-rating with loads and provides permanent 100% kW
Best-in-class AC-AC efficiency of up to 96.5% and 99% in ECO mode lowers energy costs
Automatic fan speed control maximizes system efficiency and significantly reduces audible noise and prolongs battery life
Fan failure detection sends early warnings to facilitate predictive maintenance of UPS
Manageability
Intelligent battery management to extend battery life and maximize battery performance. The battery aging detection monitors battery status for predictive maintenance, and the 3-stage charging mechanism keeps the battery from continuous float charging during the intermission stage to prolong battery life
Excellent local management through a user-friendly graphical and multi-lingual LCD display
Various types of communication interfaces, including USB, RS-232, and RS-485 ports, mini slot, REPO/ROO for remote management, and in-built dry contacts for monitoring and notification of system operation conditions
UPS management software such as ShutdownAgent and InfraSuite Device Manager allow users to monitor UPS status and protect critical devices
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Std: RT 5-10 kVA Standard Runtime Model
Ext: RT 5-10 kVA Extended Runtime Model
208V: RT 5-10 kVA, 208V
3P: RT 10-20 kVA, 3-Phase
Request A Quote |