PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Delta Online UPS - Ultron Family - 10kVA or higher, Three-Phase On-Line UPS
  • NT Series, Three Phase, 20-500 kVA

    Technical Specifications

    Model
    NT-20K / NT-30K / NT-40K / NT-50K / NT-60K / NT-80K / NT-100K
     
    NT-120K / NT-160K / NT-200K / NT-260K / NT-320K / NT-400K / NT-500K
    Power Rating
     
    ● NT-20K
    20 kVA / 16 kW
    ● NT-30K
    30 kVA / 24 kW
    ● NT-40K
    40 kVA / 32 kW
    ● NT-50K
    50 kVA / 40 kW
    ● NT-60K
    60 kVA / 48 kW
    ● NT-80K
    80 kVA / 64 kW
    ● NT-100K
    100 kVA / 80 kW
    ● NT-120K
    120 kVA / 96 kW
    ● NT-160K
    160 kVA / 128 kW
    ● NT-200K
    200 kVA / 160 kW
    ● NT-260K
    260 kVA / 208 kW
    ● NT-320K
    320 kVA / 256 kW
    ● NT-400K
    400 kVA / 320 kW
    ● NT-500K
    500 kVA / 400 kW
    Input
     
    Nominal Voltage
    208/120 Vac, 380/220 Vac, 400/230 Vac, 415/240 Vac, 480/277 Vac (3 phase, 4-wire + G)
    Voltage Range
    305~499 Vac
    Current Harmonic Distortion
    < 3% (with optional power filter, full load)
    Frequency
    45~65 Hz
    Output
     
    Voltage
    208/120 Vac, 380/220 Vac, 400/230 Vac, 415/240 Vac, 480/277 Vac (3 phase, 4-wire + G)
     
    220/230/240 Vac (1 phase, 2-wire + G)*
    Output Power Factor
    0.8
    Voltage Harmonic Distortion
    ≤ 3% (linear load)
    Voltage Regulation
    ±1% (static)
    Frequency
    50/60 Hz ± 0.01% (internal oscillator)
     
    50/60 Hz ± 1% (synchronized)
    Overload Capability
    ≤ 110%: 60 minutes
     
    110~125%: 10 minutes
     
    126~150%: 1 minute
    Interface
     
    Standard
    RS232 x 1, RS485 x 2, SMART slot x 1, Output dry contact x 6
    Other Features
     
    Parallel Redundancy
    Up to 8 units
    Emergency Power Off
    Local and remote
    SRAM Event Log
    500 records
    Input Harmonic Improvement
    Optional harmonic filter and 12-pulse rectifier
    Efficiency
     
    AC-AC
     
    ● NT-20K
    90%
    ● NT-30K/40K
    91%
    ● NT-50K/60K
    91.5%
    ● NT-80K/100K
    92%
    ● NT-120~200K
    92.5%
    ● NT-260~500K
    93%
    ECO Mode
     
    ● NT-20K
    > 97%
    ● NT-30~500K
    > 97.5%
    Environment
     
    Operating Temperature
    0~40ºC
    Relative Humidity
    0~95% (non-condensing)
    IP Protection
    IP20
    Audible Noise (at 1.5 meters)
     
    ● NT-20~40K
    ≤ 60 dB
    ● NT-50~120K
    ≤ 65 dB
    ● NT-160K/200K
    ≤ 68 dB
    ● NT-260~400K
    ≤ 72 dB
    ● NT-500K
    ≤ 77 dB
    Physical-6pules
     
    Dimensions(W x D x H) **
     
    ● NT-20~80K
    600 x 800 x 1400 mm
    ● NT-100K/120K
    800 x 830 x 1700 mm
    ● NT-160K/200K
    1200 x 830 x 1700 mm
    ● NT-260~400K
    1600 x 995 x 1950 mm
    ● NT-500K
    1900* x 995 x 1950 mm
    Weight
     
    ● NT-20K
    365 kg
    ● NT-30K
    365 kg
    ● NT-40K
    425 kg
    ● NT-50K
    460 kg
    ● NT-60K
    506 kg
    ● NT-80K
    525 kg
    ● NT-100K
    700 kg
    ● NT-120K
    745 kg
    ● NT-160K
    1050 kg
    ● NT-200K
    1085 kg
    ● NT-260K
    1680 kg
    ● NT-320K
    1720 kg
    ● NT-400K
    1920 kg
    ● NT-500K
    3110 kg*
    * 500 kVA model is assembled into two cabinets: Inverter (width=1100 mm, 1760 kg) and Rectifier (width=800 mm, 1350 kg).

    All specifications are subject to change without prior notice.

     

    Product available regions :

    EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
    15-100 kVA (480 V)

    For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.

     
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top