DPH Series, Three Phase, 20-80/ 50-200 kVA
Technical Specifications
Model
DPH-80K-FR / DPH-200K-FR
Power Rating
● DPH-80K-FR
20, 40, 60, 80 kVA/ kW
Frame Size: 80 kW
● DPH-200K-FR
50, 100, 150, 200 kVA/ kW
Frame Size: 200 kW
Parallel Configuration
Up to 8 units
Input
Nominal Voltage
380/ 400/ 415 Vac, 3P4W+PE
Voltage Range
176~276/ 305~477 Vac (Full Load)
132~176/ 229~305 Vac (De-rated 70 % Load)
Frequency
40~70 Hz
Total Harmonic Distortion (THDi)
< 3 %
Power Factor
> 0.99 (full load)
Output
Nominal Voltage
380/ 400/ 415 Vac, 3P4W+PE
Voltage Regulation
±1 % (static)
Frequency
50/60 ± 0.05 Hz
Total Harmonic Distortion (THDv)
≤ 2 % (Linear Load), ≤ 5 % (Non-linear Load)
Power Factor
1.0
Overload Capability
≤ 125 %: 10 minutes
≤ 150 %: 1 minute
> 150 %: 1 sec
Current Crest Ratio
3:1
Efficiency
Online Mode
Up to 96.5 %
ECO Mode
Up to 99 %
Battery
Battery Type
VRLA/ Vented lead-acid/ Lithium-ion battery
Nominal Voltage
±240 Vdc
Quantity
40 pcs
Charge Current
● DPH-80K-FR
32 A (Max.)
● DPH-200K-FR
75 A (Max.)
Communication Interface
Display
10″ Color Touch Screen
Port
RS-485, CAN bus (to communicate with UPS system), EMS(RJ45), BMS(RS-232/RS-485), MODBUS
Physical
Dimensions (W x D x H)
600 x 1109 x 2000 mm
Net Weight
- UPS System
● DPH-80K-FR
269 kg
● DPH-200K-FR
275 kg
- Per Power Module
● DPH-80K-FR
18 kg
● DPH-200K-FR
36.9 kg
- Per Battery Module
● DPH-80K-FR
32.6 kg
Environment
Operating Temperature
0 to 40 °C
Humidity
0~95 % (non-condensing)
Audible Noise
● DPH-80K-FR
< 65 dBA
● DPH-2000K-FR
< 75 dBA
Altitude
0~1,000 m
Storage Temperature
-20 to +70 °C
Ingress Protection
IP20
Conformance
Safety
CE, BSMI, RCM
EMC
IEC 62040-2
Performance
IEC 62040-3
Sustainability
RoHS, REACH
Features
Burn-in Test without Load Bank
Standard
Cold Start Function
Standard
Frequency Conversion
Standard
Failure Prediction
Standard
Software Integration with Delta Lithium Battery BMS
Standard
All specifications are subject to change without prior notice.
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |