Global
English
Europe, Middle East and Africa
Français
Europe, Middle East and Africa
Deutsch
Europe, Middle East and Africa
Polski
Greater China
简体中文
India
English
Korea
한국어
Russia
Русский
South America
Português
South America
Español
Taiwan
繁體中文
Vietnam
Tiếng Việt
UPS
Amplon (> 1kVA)
GAIA Series 1/2/3 KVA
M Series 1/1.5/2/3 kVA
N Series 1/2/3 kVA
N Series 6/10 kVA
R Series 1/2/3 kVA
RT Series 1/2/3 kVA
RT Series 5/6/10 kVA
Ultron (> 10kVA)
EH Series 10/15/20 kVA
HPH Series 20-120 kW
HPH Series 20-60 kW (208/120V)
NT Series 20-500 kVA
DPS Series 160-500 kVA
Modulon (Modular UPS)
NH Plus Series 20-120 kVA
DPH Series 25-75/150/200 kW
DPH Series 50-500kVA
Agilon (≤ 1.5kVA)
VX 600/1000/1500 VA
Connectivity
SNMP card
SNMP IPv6 Card
EnviroProbe
Programmable Relay I/O card
Modbus card
Mini-SNMP Card
Mini USB Card
Mini Dry Contact Card
Mini TVSS Card
Software
InfraSuite Device Master
UPSentry
Shutdown Agent
Software Download Center
Discontinued Products
DPS series 60/80/100/120 kVA
H Series 15/20/30 kVA
N Series 6/12 kVA (old model)
N Series 1/2/3 kVA (old model)
E Series 1/2/3 kVA
VX 600VA
Data Center
Power Management
Modular UPS - DPH Series
Power Distribution Cabinet
Rack-Mount Power Distribution Cabinet
Power Distribution Unit
Static Transfer Switch
Precision Cooling
RowCool 29/43 kW, Chilled Water
RowCool 70/95 kW, Chilled Water
RowCool 35kW, Air-Cooled
Rack & Accessories
Modular Rack
Rack Accessories
Management System
InfraSuite Manager (DCIM)
InfraSuite Device Master
EnviroStation
EnviroProbe
Solutions
Micro Data Center
Modular Data Center
Containerized Data Center
Power Container
DCIM
Cooling
AC Power
Converged Power
Power Quality
Active Harmonic (Power) Filter
Static Var Generator (SVG)
News & Event
News
Subscribe
2018
2017
2016
Archive
Event
2017
2016
2015
Archive
Support
Service
Download
Leaflet
Brochure
User Manual
Other Language Files
Tools
Single Phase UPS Selector
Estimated Power Rating
Battery Calculator
Technical Article
Video
Product Brand Video
Data Center Video
PQC Video
Success Story Video
Event Video
FAQ
UPS Q&A
Contact
Find Us
Sales Contact
Media Contact
Email Us
Request A Quote
Feedback & Enquiries
Feedback Website Issue
Partners
Partner Program
Authorized Business Partner (ABP)
Authorized Service Provider (ASP)
Join now
Login
Our Partners
APAC
EMEA
Russia / CIS
South America
About MCIS
Introduction
Product Awards & Recognition
Research & Development
Success Stories
Manufacturing
Infrastructure
Financial Services
Education
Computing Services
Transportation
Government and Public Sectors
Retail
Healthcare
UPS
Amplon (> 1kVA)
Ultron (> 10kVA)
Modulon (Modular UPS)
Agilon (≤ 1.5kVA)
Connectivity
Software
Discontinued Products
DPS series 60/80/100/120 kVA
H Series 15/20/30 kVA
N Series 6/12 kVA (old model)
N Series 1/2/3 kVA (old model)
E Series 1/2/3 kVA
VX 600VA
PRODUCT LIST
Select Productline
UPS
Datacenter
TPS
Select Product Family
Agilon Family (< 1kVA)
Amplon Family (1-10kVA)
Ultron Family (> 10kVA)
Modulon Family (Modular UPS)
Select Product Module
Power Management
Precision Cooling
Rack & Accessories
Environment Management System
Select Product Module
InD - DC & AC Power Systems
OutD - Outdoor Power Systems
Renewable Hybrid
Rectifiers
Converters
Chargers
Inverters
Controllers
UPS
»
Discontinued Products
»
H Series 15/20/30 kVA
Ultron H Series, Three Phase UPS, 15/20/30 kVA
Introduction
Features
Technical Specifications
Downloads
Features
DISCONTINUED :
recommended replacement product
EH 10/15/20 kVA
and
HPH 20/30/40 kW
.
Independent bypass input system supports hot standby installation for higher reliability.
Internal automatic bypass offers sustainable power to loads while UPS fault.
3 phase-3 phase and 3 phase-1 phase models are available.
Multi-connectivity with power management software.
Inbuilt manual bypass switch for maintenance safety.
Remote and local emergency power off functions.
Optional external battery cabinet for longer backup time.
High input power factor saves installation cost.
97% high efficiency in economy mode saves energy and operating cost.
Wide input voltage range reduces battery discharging occurrence and prolongs battery lifetime.
top
QUICK LINKS
Downloads
Partner Portal
SUBSCRIBE NEWSLETTER
Your registration was sent!
Title
Mr.
Ms.
Country
Algeria
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Belize
Bhutan
Bolivia
Bosnia and Herzegovina
Brazil
Cambodia
Cameroon
Central African Republic
Chile
China
Colombia
Costa Rica
Croatia
Cuba
Czech Republic
Denmark
Dominican Republic
Ecuador
Egypt
El Salvador
Finland
France
Gabon
Georgia
Germany
Greece
Guatemala
Honduras
Hong Kong
Hungary
India
Indonesia
Iran
Israel
Italy
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Macau
Malaysia
Mexico
Nepal
Netherlands
New Zealand
Nicaragua
Oman
Pakistan
Palestine
Panama
Paraguay
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Sierra Leone
Singapore
Slovakia
South Africa
Spain
Sri Lanka
Sweden
Syria
Taiwan
Tajikistan
Thailand
Togo
Turkey
Turkmenistan
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Venezuela
Vietnam
Yemen
Submit
Send
Print