PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Delta UPS Amplon family - 1kVA or higher, Single-Phase UPS
  • Delta UPS - Amplon Family

    1 kVA or higher, Single-Phase UPS

    Delta's Amplon family UPS Series offers single-phase double-conversion UPS systems for power rating requirements above 1 kVA that support medium to small network devices, security and surveillance systems and POS systems. It includes the R series of true online double conversion UPSs, which provides long backup time; the N series, which provides continuous and stable power to critical loads; and the RT series with the full-time protection and output power factor of low iTHD in a rack or tower configuration.

    The word Amplon (Ample + on), represents ample stability, which describes this UPS system – it maximizes space and economic benefits. Amplon systems are the perfect power management solution for small to medium enterprises, as well as financial institutes, government departments and medical centers. The Amplon Series offer the power protection solution with the highest space and cost benefits.

    Delta MX Series, Line-Interactive UPS, 1.1 / 2 / 3 kVA
    The Amplon MX line-interactive UPS provides pure sine-wave quality compatibility for versatile applications and protect devices for smalland-medium businesses from power failure and voltage variations in small footprint.
    more
    Delta Amplon N Gen3 Series UPS, Single Phase, 1/2/3 kVA
    The Amplon N Gen3 Series 1-3 kVA is an online double-conversion uninterruptible power system (UPS) in a best-in-class compact size tower design. It supplies clean sine-wave input power for IT and other sensitive equipment and...
    more
    Delta N Series, Single Phase UPS, 6/10 kVA
    The Amplon N series 6-10kVA UPS is a single-phase on-line UPS with pioneering technology that provides output power factor up to unity and AC-AC efficiency to a maximum 95%. Its remarkably compact dimensions reserve more room for critical...
    more
    Delta Amplon Family R Series 1/2/3 kVA UPS
    Delta’s Amplon R series is an online double-conversion rack-mountable UPS providing consistent sine-wave power to your critical equipment and reliable protection for IT equipment and data centers...
    more
    Delta Amplon RT Gen3 1/2/3 kVA Single Phase UPS
    Amplon RT series UPS is a robust online double-conversion UPS offering strong power protection with a convertible rack and tower configuration in 2U size. With its clean output power in pure sine wave...
    more
    Delta UPS - RT Series, Single Phase, 1/2/3 kVA
    The Amplon RT 1-3kVA series is an online double-conversion UPS providing consistent sine-wave power to your critical equipment. It supports personal computers, networks, servers, VoIP and telecommunications...
    more
    Delta RT Series 5/6/8/10 kVA Single Phase UPS, 15/20 kVA Three Phase UPS
    The Amplon RT Series 5-20kVA is an online double-conversion UPS that provides best-in-class designs in compact 2U size, high power density, system efficiency, and versatile configurations to fulfill customers' requirements.
    more
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top