产品清单
Get maximum power from the sun
The solar charger adapts the output from the solar panels to the telecom battery system. The built-in maximum power tracker control ensures that the maximum solar power available is processed in the optimal manner into the battery system. The charger can be used in both stand-alone solar power systems and renewable hybrid systems. The product is also wall-mountable, which makes installation in existing sites easy.Delta also provides a junction box solution with integrated surge protection and breakers for safe operation and easy interconnection with solar panels located outside the shelter.